The Sartorius Sartofluor® Air Filter ensures sterile air with a single-layer PTFE membrane, offering high flow rates and validated sterility across various conditions, with a cost-effective performance for air/gas and solvent filtration.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (86)

  • Sartofluor® GA Cartridge  0.2 µm 20"
    Item no.
    5182507T2---VGA
    Filter Size
    8798991352416
    Capsule/Cartridge Format
    8798961861216
    Material o-ring | seal
    8799065768544

    $1,490.00

  • Sartofluor® GA Midicaps® 0.2 µm Size 9
    Item no.
    5185307T9--NN--A
    Filter Size
    8798993908320
    Capsule/Cartridge Format
    8798962778720
    Connector Inlet
    8798971429472
    Connector Outlet
    8798971429472

    $1,330.00

  • Sartofluor® GA Mini Cartridge 0.2 µm Size 8
    Item no.
    5181507T8---E--B
    Filter Size
    8798993646176
    Capsule/Cartridge Format
    8798961893984
    Material o-ring | seal
    8799065571936

    $1,100.00

  • Sartofluor® LG Cartridge 0.2 µm 10"
    Item no.
    5182507T1----LGG
    Filter Size
    8798992892512
    Capsule/Cartridge Format
    8798961861216
    Material o-ring | seal
    8799065703008

    $13,390.00

  • Sartofluor® LG Cartridge 0.2 µm 20"
    Item no.
    5182807T2---ELG
    Filter Size
    8798991188576
    Capsule/Cartridge Format
    8798961861216
    Material o-ring | seal
    8799065571936

    $1,340.00

  • Sartofluor® GA Cartridge 0.2 µm 10"
    Item no.
    5182507T1---ESG
    Filter Size
    8798990828128
    Capsule/Cartridge Format
    8798961861216
    Material o-ring | seal
    8799065571936

    $721.00

  • Sartofluor® GA Cartridge 0.2 µm 20"
    Item no.
    5182507T2----GAG
    Filter Size
    8798991352416
    Capsule/Cartridge Format
    8798961861216
    Material o-ring | seal
    8799065703008

    $28,820.00

  • Sartofluor® GA Cartridge 0.2 µm 5"
    Item no.
    5182507T0----GAG
    Filter Size
    8798991090272
    Capsule/Cartridge Format
    8798961861216
    Material o-ring | seal
    8799065703008

    $10,040.00

  • Sartofluor® GA Cartridge 0.2 µm 20"
    Item no.
    5182507T2---XGA
    Filter Size
    8798991352416
    Capsule/Cartridge Format
    8798961861216
    Material o-ring | seal
    8805399265888

    $1,350.00

  • Sartofluor® GA Mini Cartridge 0.2 µm Size 9
    Item no.
    5181507T9---V--B
    Filter Size
    8798993908320
    Capsule/Cartridge Format
    8798961893984
    Material o-ring | seal
    8799065768544

    $1,330.00

  • Sartofluor® LG Cartridge 0.2 µm 10"
    Item no.
    5182807T1---ELG
    Filter Size
    8798992892512
    Capsule/Cartridge Format
    8798961861216
    Material o-ring | seal
    8799065571936

    $733.00

  • Results per page: | |

    Product Information

    Sartofluor® is especially suited to demanding venting applications with high volume gas streams, extreme humidity, and stringent Steam In Place regimes. The hydrophobic PTFE membranes used in Sartofluor® filters offer reliability, process security, and a long service life.

    Introduction

    The Sartofluor® family of filters has been on the market for over three decades and has improved over time in response to changing customer needs. Today, experience and filtration expertise are combined in our best sterile venting device ever. Sartofluor® contains PTFE membrane making it the most hydrophobic vent filter available. The inherent hydrophobicity of the PTFE membrane is unaffected by repeated autoclaving or steaming and guarantees sterile filtration of both dry and moist gases. Sartofluor® filters show superior air flow rates throughout all sizes and formats.

    Applications

    • Bioreactors (inlet | outlet)
    • Storage tank venting
    • Filling equipment venting
    • Freeze dryer
    • Autoclave venting

    Benefits

    The Most Reliable Sterile Venting Device

    The 0.2 μm single-layer hydrophobic PTFE membrane offers superior moisture repellence and exceptional gas flow rates at low differential pressures.


    All components were developed and are produced under the full control of Sartorius.


    In addition, the following critical requirements are met:

    • Retention of ≥ 10⁷ Brev. diminuta/cm² in aerosol and liquid
    • Retention of ≥ 10⁷ Bacteriophage MS2/cm² in aerosol
    • Retention of particles sizes 0.005 μm | 0.3 μm
    • Bi-directional sterility proven by worst case liquid Bacterial Challenge Test in forward and reverse direction
    • 100% integrity tested prior to release
    • Clear labelling with Lot. number and individual unit number. All information laser marked on each filter housing.

    Regulatory Compliance

    • Each individual element is tested for integrity by Bubble Point and Diffusion test
    • Fully validated as sterilizing grade filters according to current ASTM F-838 guidelines
    • Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
    • USP Plastic Class VI Test
    • Non-fiber releasing: This product was manufactured with a membrane which meets the criteria for a “non-fiber releasing” filter as defined in 21 CFR 210.3 (b) (6) and 211.72.
    • Oxidizable Substances: The filtrate of these filter elements shows a negative reaction when tested according to the current USP

    Applications

    • Application
      8799049122400  
    • Application Area
      • 8804482384480  
      • 8805202854496  
      • 8804483695200  
      • 8804485104224  
    • Industry
      8799054758496  

    Biological Information

    • Bacterial Retention
      8798947508832  

    Compliance Information

    • Bacterial Endotoxins
      8798947377760  
    • Biocompatibility (USP Class VI)
      8800615137888  
    • Biological Reactivity
      8804252484192  
    • Extractables
      8798986044000  

    General Specifications

    • Maximum Allowable Back Pressure
      • Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C  
      • Cartridges LG | Maxicaps® | Midicaps® | Capsules at 2 bar | 29 psi at 20 °C  
    • Minimum Required Bubble Point
      1.0 bar | 14.5 psi  

    Materials of Construction

    • Filter Material
      8798989779552  
    • Housing Material
      8804580328032  
    • Membrane Material
      8799043617376  
    • Support Fleece
      8799043191392  

    Physicochemical Information

    • Gamma Stable
      8799107449440  
    • Non-Fiber Releasing
      8799064457824  
    • Pore Size
      0.2 µm  

    Product Information

    • Brand
      8798952882784  
    • Filter Type
      8804451844704  

    Sterility/Purity

    • Sterilizing Grade
      8799107383904  

    Usage Protocols

    • Sterilization Procedures
      • Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)  
      • Maxicaps® | Midicaps® | Capsules: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 (Maxicaps® | Midicaps®), min. 5 (Capsules)  
  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

  • Sartocheck® 5 Filter Tester
    Item no.
    26787---FT

    The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.

  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.