Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (161)

  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622505G3
    Pore Size Final-filter
    0.65 µm
    Filter Size
    30"(1.8 m² / 19.3 ft²)
  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622705G2
    Pore Size Final-filter
    0.65 µm
    Filter Size
    20"(1.2 m² / 12.8 ft²)
  • Sartoclean® GF Midicaps® 0.8µm
    Item no.
    5605304E0--SS--V
    Pore Size Final-filter
    0.8 µm
    Filter Size
    size 0 (0.32 m² / 3.4 ft²)
  • Sartoclean® CA Midicaps® 0.8µm
    Item no.
    5625304E0--OO--V
    Pore Size Final-filter
    0.8 µm
    Filter Size
    size 0 (0.45 m² / 4.8 ft²)
  • Sartoclean® CA Midicaps® 0.65µm
    Item no.
    5625305G8--OO--A
    Pore Size Final-filter
    0.65 µm
    Filter Size
    size 8 (0.1 m² / 1.1 ft²)
  • Sartoclean® GF Midicaps® 0.65µm
    Item no.
    5605305G7--OO--A
    Pore Size Final-filter
    0.65 µm
    Filter Size
    size 7 (0.05 m² / 0.54 ft²)
  • Sartoclean® GF Midicaps® 0.8µm
    Item no.
    5605304E0--OO--V
    Pore Size Final-filter
    0.8 µm
    Filter Size
    size 0 (0.32 m² / 3.4 ft²)
  • Sartoclean® CA Midicaps® 0.8µm
    Item no.
    5625304E0--SS--V
    Pore Size Final-filter
    0.8 µm
    Filter Size
    size 0 (0.45 m² / 4.8 ft²)
  • Sartoclean® CA Midicaps® 0.65µm
    Item no.
    5625305G0--SO--V
    Pore Size Final-filter
    0.65 µm
    Filter Size
    size 0 (0.45 m² / 4.8 ft²)
  • Sartoclean® GF Mini Cartridge 0.8µm
    Item no.
    5601504E9------B
    Pore Size Final-filter
    0.8 µm
    Filter Size
    size 9 (0.16 m² / 1.7 ft²)
  • Sartoclean® GF Cartridge 0.65µm
    Item no.
    5602805G2
    Pore Size Final-filter
    0.65 µm
    Filter Size
    20"(0.94 m² / 10.2 ft²)
  • Sartoclean® GF Cartridge 0.65µm
    Item no.
    5602505G3
    Pore Size Final-filter
    0.65 µm
    Filter Size
    30"(1.41 m² / 15.3 ft²)
  • Sartoclean® CA Cartridge 0.65µm
    Item no.
    5622805G1
    Pore Size Final-filter
    0.65 µm
    Filter Size
    10"(0.6 m² / 6.5 ft²)
  • Sartoclean® GF Mini Cartridge 0.65µm
    Item no.
    5601505G9------B
    Pore Size Final-filter
    0.65 µm
    Filter Size
    size 9 (0.16 m² / 1.7 ft²)
  • Sartoclean® GF Midicaps® 0.65µm
    Item no.
    5605305G8--OO--A
    Pore Size Final-filter
    0.65 µm
    Filter Size
    size 8 (0.08 m² / 0.85 ft²)
  • Results per page: | |

    Applications:

    • Vaccines and Blood & Plasma
    • Protection of downstream equipment and CA final membrane filters
    • Bioburden reduction

    Benefits:

    • Highest product yields
    • Ultra-low unspecific binding membrane
    • More economical process flow
    • Increased total throughput performance

    Pure CA Membrane
    Sartoclean® CA

    Two variants are available. Either a heterogeneous double layer for highest protection and total throughput performance (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) or single layer (0.45 µm or 0.2 µm) membrane constellation for highest flow rates.

    Power of glass fleece
    Sartoclean® GF

    The heterogeneous double layer (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) is protected by a layer of glass fleece. This increased the total throughput performance of the membrane double layer and adds an adsorptive component to your filtration process.

    For highest process flexibility all Sartoclean® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Review the selection guide in our supporting resources literature.

    Product Information

    • Brand
      Sartoclean®  
  • Liquid Filter Housings
    Item no.
    M_Liquid_Filter_Housings

    Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.