Incucyte® Neuroburst Orange Lentivirus
Choose your Incucyte® Reagents and Kits
The Incucyte® Neuroburst Orange Lentivirus is a lentiviral based live-cell neuronal labeling reagent driven by a synapsin promoter, resulting in the long term expression of a genetically encoded orange fluorescent calcium indicator (mRuby-based) in neuronal cells. The Incucyte® Neuroburst Orange Lentivirus ensures highly efficient, yet non-disruptive labeling of primary or iPSC-derived neurons over days and weeks, and enables the kinetic quantification of neuronal activity and functional connectivity in the presence or absence of astrocytes.
The Incucyte® Neuroburst Orange Lentivirus has been validated for use with the Incucyte® S3 Live-Cell Analysis System configured with an Orange/NIR optical module (Cat. No. 4763) and the Incucyte® SX5 Live-Cell Analysis System (Cat. No. 4816) for measurements of neuronal activity and functional connectivity with the Incucyte® Neuronal Activity Analysis Software Module (Cat. No. 9600-0032). The Neuroburst Orange Lentivirus is NOT compatible with Incucyte instruments configured with a Green/Red Optical Module, e.g. Cat. No. 4647.
Applications
-
ApplicationNeuronal Activity
-
Assay TypeNeuronal Activity
-
Research AreaCell Function
Features
-
Device/Instrument CompatibilityS3
-
Optical Module
-
Orange/NIR
- Green/Orange/NIR
-
Orange/NIR
General Specifications
-
ColorOrange
Product Information
-
BrandIncucyte®
-
Pack Size1