Skip to content Skip to navigation menu

Incucyte® Cell Migration Kit

Comprises everything you need to run fully kinetic and automated 96-well Scratch Wound Cell Migration & Invasion Assay. Includes the Incucyte® Woundmaker Tool (Cat. No. 4563), Incucyte® Scratch Wound Analysis Software Module (Cat. No. 9600-0012), two rinse boat assemblies and 15 Incucyte® Imagelock 96-well Plates.

Item no.:  4493

Availability:  Discontinued

See Successor Product
 

Features

Incucyte® Scratch Wound Analysis Software Module (Cat. No. 9600-0012)- Enables user-trainable, automated analysis of Incucyte® phase contrast cell migration images to provide the following metrics:

  • Wound Width (μm) - the distance between wound boundaries over time
  • Wound Confluence (%) - cell confluence within the wound region over time. Expressed as the percentage of the wound area occupied by cells.
  • Relative Wound Density (%) - cell density in the wound area expressed relative to the cell density outside of the wound area over time. This metric normalizes for changes in cell density caused by proliferation and/or pharmacological effects.

Incucyte®Imagelock 96-well Plates (x15) - Lidded, flat-bottomed microtitre plates with specially located fiducial markers on the underside of each well. Enables precise registration of time-lapse imaging in Incucyte® Live-Cell Analysis System with no image wobble and highly accurate monitoring of cell movement in to the wounded zone.

Incucyte® Cell Migration & Invasion Assays User Manual - A comprehensive guide to our cell migration/invasion assays including in-depth data analysis and detailed example protocols.

Applications

  • Application
    Scratch Wound
  • Research Area
    • Oncology
    • Immuno-Oncology
    • Immunology
    • Neuroscience

Features

  • Device/Instrument Compatibility
    • SX1
    • S3
    • SX5

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1