Arium® Smart Station Pure Water Remote Dispenser
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
Item no.: H2O-ARST-P-B
Choose your Arium® Smart Station
Sartorius’ Arium® Smart Station Pure is an advanced remote water dispenser. It is designed for flexible dispensing of pure water from the Arium® Bagtank (water source) directly at the point of use. While dispensing water into a broad range of containers, the Arium® Smart Station Pure offers constant control of all-important quality parameters all the time. The system is offered in both wall-mounted and benchtop options.
Compact Design to Meet Your Needs
With growing demands and new, exciting products, space is at a premium in many laboratories. To maximize your lab space capabilities, you shouldn’t have to adapt your water system to the laboratory - the system should adapt to your needs. The Arium® Smart Station Pure is an elegant solution for maximizing lab space.
Ergonomic Water Dispensing
Our team has worked with experts in ergonomics to develop this system. The hand-held and flexible dispenser instrument has been optimized for your use, whether the user is left or right-handed.
Flexibility in Water Dispensing
In addition to being economical in terms of its footprint, flexibility in dispensing water is essential. With the Arium® Smart Station Pure, you will have full control over quality parameters at the point of use and the ability to fill different sized containers. You can dispense water in the exact quality and quantities required for your experiments, when and where you need it.
Brochure
Datasheet
General Specifications
-
Dimensions Control Unit (WxHxD)172 x 343 x 157 mm
-
Operating Range Flexible Hand Held0.7 Meter
-
Operating Range with Fixed Hand Held90 x 300 x 242 mm
-
Power CordCountry Specific
-
Power Supply100–240 VAC; 50 und 60 Hz, 2,5 A (max.) 2 °C–40 °C
-
Tubing Length to connected device2 Meter
-
Volume Accuracy± 5 %
-
Volume-controlled dispensing50 ml–50 l
Product Information
-
BrandArium® Smart Station
-
Installation OptionWall-mounted
-
Product LinePure Water Systems
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
The Arium® Bagtank water storage system allows for the secure storage of pure water in your laboratory. Enjoy the convenience of pure water protection with disposable bags that eradicate the need for time-consuming cleaning procedures.
Top Features of the Arium® Bagtank
- Pure water storage and protection from secondary contamination
- Disposable bags eliminate the need for cleaning steps and chemicals
- Efficient storage for streamlined workflows
- Easy maintenance and exchange of bags
Popular Applications for the Arium® Bagtank
- Secure storage of prepared pure water for dispensing using Arium® Smart Station dispensers
- Space-saving in laboratory workspaces
- Feed water applications
The Arium® Bagtank water storage system allows for the secure storage of pure water in your laboratory. Enjoy the convenience of pure water protection with disposable bags that eradicate the need for time-consuming cleaning procedures.
Top Features of the Arium® Bagtank
- Pure water storage and protection from secondary contamination
- Disposable bags eliminate the need for cleaning steps and chemicals
- Efficient storage for streamlined workflows
- Easy maintenance and exchange of bags
Popular Applications for the Arium® Bagtank
- Secure storage of prepared pure water for dispensing using Arium® Smart Station dispensers
- Space-saving in laboratory workspaces
- Feed water applications
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
Ultrafilter for effective removal of endotoxines, RNase and DNase.
Intended use for:
- Arium® Mini, Mini Essential, Mini Plus
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart STation
- Arium® Bagtank 20, 50, 100
Qty. 1 unit/pack
20 liter disposable bag for storage of pure water in the Arium® Bagtank 20.
For intended use with:
- Arium® Bagtank 20
Qty. 2 units/pack