Proline® Plus 5-Pack

Multipacks combine a set of mLINE® or Proline® Plus single-channel mechanical pipettes with matching tip trays and useful accessories. This is a great bargain if you want to affordably replace your used mechanical pipettes!

Item No.: 
LH-728654
Discontinued

The mechanical pipette Multipacks offer an affordable option to get a set of quality pipettes with useful accessories in a convenient package of your choice. Whether you are renewing your existing pipettes or setting up a new pipetting station, these packs will fulfill your need. The Multipacks are available for Tacta, Proline® Plus, and Mline mechanical pipettes.

General Specifications

  • Channels
    1  

Product Information

  • Brand
    Proline® Plus  
  • Pipette Type
    Mechanical pipettes, multipacks  

Volume

  • Volume
    Multiple  
  • Safetyspace® Filtered Pipette Tips, Racked

    $208.00

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Optifit Pre-Sterilized Pipette Tips Refill Pack

    $82.80

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Non Sterile Extended Pipette Tips, Racked

    $95.80

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Pre-Sterilized Pipette Tips Refill Pack

    $186.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Pipette Tips Refill Tower

    $71.90

    This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.

    Top Features of the Optifit Refill Tower

    • Designed to create a perfect seal on all Sartorius pipettes
    • Manufactured under stringent ISO 8 Cleanroom protocols
    • Optiload® and Optiject® capability and ergonomic design for easy use
    • Convenient color-coded identification

    Popular Applications for the Optifit Refill Tower

    • Analytical chemistry
    • HPLC
    • Mass-spectrometry
    • ELISA (enzyme-linked immunosorbent assay
    • Precise and accurate laboratory experimentation and analysis

  • Optifit Non-Sterile Pipette Tips, Bulk In a Bag

    $200.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Pre-Sterilized Racked Pipette Tips
    Qty. Graduation
    10
    Item no.
    780305

    $24.00

    Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.

    Top Features of Optifit Pre-Sterilized Pipette Tips

    • 100% leak-free seal with Sartorius pipettes
    • Color-coded for convenient pipette matching
    • Manufactured in an ISO 8 Certified Cleanroom
    • Optiload® and Optiject® capable
    • Ergonomic design
    • E-Beam pre-sterilized

    Top Applications for Optifit Pre-Sterilized Pipette Tips

    • Aseptic work
    • Reagent and solution preparation

  • Optifit Pipette Tips Refill Tower

    $52.30

    This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.

    Top Features of the Optifit Refill Tower

    • Designed to create a perfect seal on all Sartorius pipettes
    • Manufactured under stringent ISO 8 Cleanroom protocols
    • Optiload® and Optiject® capability and ergonomic design for easy use
    • Convenient color-coded identification

    Popular Applications for the Optifit Refill Tower

    • Analytical chemistry
    • HPLC
    • Mass-spectrometry
    • ELISA (enzyme-linked immunosorbent assay
    • Precise and accurate laboratory experimentation and analysis

  • SafetySpace® Filter Tip Low Retention, 50-1000 µl, single tray

    Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

  • Optifit Racked Pipette Tips

    $101.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Non Sterile Refill Pack Pipette Tips

    $52.30

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Flexibulk Non Sterile Pipette Tips

    $44.40

    Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.

    Top Features of Optifit Tips

    • Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
    • Produced in ISO-8 Cleanrooms and tested for common contaminants
    • Color-coded for easy identification
    • Lot tested for contaminants including RNase, DNase, endotoxins and human DNA

    Popular Applications for Optifit Tips

    • Aseptic work
    • Reagent and solution preparation

    Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

  • Optifit Pre-Sterilized Racked Pipette Tips

    $109.00

    Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.

    Top Features of Optifit Pre-Sterilized Pipette Tips

    • 100% leak-free seal with Sartorius pipettes
    • Color-coded for convenient pipette matching
    • Manufactured in an ISO 8 Certified Cleanroom
    • Optiload® and Optiject® capable
    • Ergonomic design
    • E-Beam pre-sterilized

    Top Applications for Optifit Pre-Sterilized Pipette Tips

    • Aseptic work
    • Reagent and solution preparation

  • Safetyspace® Filtered Pipette Tips, Racked

    $208.00

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Optifit Pre-Sterilized Racked Pipette Tips

    $137.00

    Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.

    Top Features of Optifit Pre-Sterilized Pipette Tips

    • 100% leak-free seal with Sartorius pipettes
    • Color-coded for convenient pipette matching
    • Manufactured in an ISO 8 Certified Cleanroom
    • Optiload® and Optiject® capable
    • Ergonomic design
    • E-Beam pre-sterilized

    Top Applications for Optifit Pre-Sterilized Pipette Tips

    • Aseptic work
    • Reagent and solution preparation

  • Optifit Racked Pipette Tips

    $85.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Pre-Sterilized Racked Pipette Tips

    $88.60

    Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.

    Top Features of Optifit Pre-Sterilized Pipette Tips

    • 100% leak-free seal with Sartorius pipettes
    • Color-coded for convenient pipette matching
    • Manufactured in an ISO 8 Certified Cleanroom
    • Optiload® and Optiject® capable
    • Ergonomic design
    • E-Beam pre-sterilized

    Top Applications for Optifit Pre-Sterilized Pipette Tips

    • Aseptic work
    • Reagent and solution preparation

  • Optifit Flexibulk Non Sterile Pipette Tips

    $44.40

    Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.

    Top Features of Optifit Tips

    • Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
    • Produced in ISO-8 Cleanrooms and tested for common contaminants
    • Color-coded for easy identification
    • Lot tested for contaminants including RNase, DNase, endotoxins and human DNA

    Popular Applications for Optifit Tips

    • Aseptic work
    • Reagent and solution preparation

    Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

  • Optifit Racked Pipette Tips

    $85.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Wide Bore Flexibulk Pipette Tips

    $27.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • SafetySpace® Filter Tip Low Retention, 5-200 µl, single tray

    Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

  • Optifit Extended Pre-Sterlized Pipette Tips, Racked

    $108.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Safetyspace® Filtered Pipette Tips, Racked

    $208.00

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Optifit Pre-Sterilized Pipette Tips Refill Pack

    $125.00

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Non-Sterile Pipette Tips, Bulk In a Bag

    $46.50

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Racked Pipette Tips
    Qty. Graduation
    10
    Item no.
    780304

    $19.40

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Flexibulk Non Sterile Pipette Tips

    $27.00

    Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.

    Top Features of Optifit Tips

    • Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
    • Produced in ISO-8 Cleanrooms and tested for common contaminants
    • Color-coded for easy identification
    • Lot tested for contaminants including RNase, DNase, endotoxins and human DNA

    Popular Applications for Optifit Tips

    • Aseptic work
    • Reagent and solution preparation

    Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

  • Safetyspace® Filtered Pipette Tips, Racked

    $208.00

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Optifit Non-Sterile Pipette Tips, Bulk In a Bag, Qty 100

    $35.70

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Safetyspace® Filtered Pipette Tips, Racked

    $208.00

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Safe-Cone Filter Plus Ø 6.73 mm, Pack of 50

    $20.70

    Safe-Cone Filter Plus Ø 6.73 mm, Pack of 50

  • Safe-Cone Filter Plus Ø 5.33 mm, Pack of 50

    $20.70

    Safe-Cone Filter Plus Ø 5.33 mm, Pack of 50

  • Safe-Cone Filter Plus Ø 3.15 mm, Pack of 50

    $20.70

    Safe-Cone Filter Plus Ø 3.15 mm, Pack of 50

  • Safe-Cone Filter Standard Ø 3.15 mm, Pack of 50

    $17.40

    Safe-Cone Filter Standard Ø 3.15 mm, Pack of 50

  • Safe-Cone Filter Standard Ø 6.73 mm, Pack of 50

    $17.40

    Safe-Cone Filter Standard Ø 6.73 mm, Pack of 50

  • Linear Pipette Stand
    Item no.
    725620

    $160.00

    Linear Stand for all Sartorius pipette models

  • MLINE CALIBRATION TOOL
    Item no.
    726203

    $38.10

    Plastic calibration tool for all single and multichannel mLINE and Proline Plus pipettes.

  • Carousel Stand for 6 pipettes

    $162.00

    Carousel stand for 6 mechanical pipettes

  • Safe-Cone Filter Standard Ø 5.33 mm, Pack of 50

    $17.40

    Safe-Cone Filter Standard Ø 5.33 mm, Pack of 50