Skip to content Skip to navigation menu

Microsart® Calibration Reagents

Microsart® Calibration Reagents are isolated genomic DNA preparations, containing 10^8 genome copies of a specific Mycoplasma species per vial.

 

* 24 Hours Turnaround Time

Choose your product

Products (3)

Microsart® Calibration Reagent Mycoplasma fermentans
Item no.
SMB95-2026
Species
Mycoplasma fermentans
Microsart® Calibration Reagent Mycoplasma gallisepticum
Item no.
SMB95-2023
Species
Mycoplasma gallisepticum
Microsart® Calibration Reagent Candida albicans
Item no.
SMB95-2044
Species
Candida albicans

Microsart® Calibration Reagents provide isolated genomic DNA of a specific Mycoplasma species. Titrated genomic DNA can serve for creating standard curves by using dilutions of the material as sample in a quantitative Real-time PCR. Furthermore quantified genomic DNA can be used for specifity testing during assay validation.

To obtain the microorganisms, a special liquid culture medium was inoculated with an early passage strain and harvested at the end of the logarithmic growth phase by repeated washing and centrifugation. After DNA extraction and purification the concentration of the DNA was quantified photometrically (A 260/280) and with an ultrasensitive fluorescent nucleic acid stain for quantitating double-stranded DNA (dsDNA) calibrated to weight reference standards and controlled by qPCR (compared against exactly quantified calibrator plasmids).

Product Information

  • Brand
    Microsart®
Microsart ATMP Bacteria (100)

Microsart® ATMP Bacteria kit is designed for the direct detection of bacteria in cellcultures, cell culture derived biologicals and ATMPs (e.g. autologous transplants),based on real-time PCR (qPCR).

Microsart® Validation Standard Mycoplasma gallisepticum

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Mycoplasma synoviae

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Bacteroides vulgatus

Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

Microsart® AMP Mycoplasma
Item no.
SMB95-1001

$785.00

Reduce your testing time from weeks to 3 hours with the Microsart® AMP Mycoplasma. With the ability to be very flexible in sample volume (up to 18 ml) and sample preparation, the kit is specifically designed for: the control of raw materials, for in-process control, and for lot release testing of finished products.

Microsart® Validation Standard Acholeplasma laidlawii

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® RESEARCH Mycoplasma

The Microsart® RESEARCH Mycoplasma real-time PCR kit is optimized for fast and reliable direct screening of cell cultures, cell culture supernatants and media most applicable in research and development and in-process in biopharma.

Microsart® Validation Standard Staphylococcus aureus

Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

Microsart® Validation Standard Mycoplasma arginini

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® ATMP Sterile Release Detection Kit

Microsart® ATMP Sterile Release is designed to rapidly detect total bacteria and fungi in cell cultures, cell culture-derived biologicals, and ATMPs. The technology is based on real-time polymerase chain reaction (PCR).

Top Features of Microsart® ATMP Sterile Release

  • Rapid detection of critical bacterial and fungal contaminants within three hours
  • Designed for contamination control of ATMPs or short shelf-life applications
  • The PCR kit is validated according to EP 5.1.6, EP 2.6.27, USP 1223

Popular Applications

  • Lab research
  • Quality control (QC)

Microsart® Validation Standard Bacillus subtilis

Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

Microsart® Validation Standard Mycoplasma hyorhinis

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Mycoplasma orale

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Mycoplasma pneumoniae

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® ATMP Mycoplasma Detection Kit

Mycoplasma contamination sources can vary and be difficult to trace. Common sources include human contamination and contaminated laboratory equipment. The Microsart® ATMP Mycoplasma is your perfect solution for performing Mycoplasma testing of cell-based therapeutics.

Top Features

  • Time-to-result within three hours
  • Specificity in PCR detection system through TaqMan® probes
  • Easy handling and high security

Popular Applications

  • Lab research
  • Quality control (QC)
  • Mycoplasma contamination testing according to EP 2.6.7 in cell-based therapeutics

Microsart® Validation Standard Clostridium sporogenes

Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

Microsart® Validation Standard Spiroplasma citri

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.

Microsart® Validation Standard Kocuria rhizophila

Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

Microsart® Validation Standard Pseudomonas aeruginosa

Microsart® Validation Standard are used for validating robustness and sensitivity of NAT-based detection methods, to be used for contamination control of cell cultures, cell culture media components and cell culture derived biologicals like cell autologous transplants and ATMPs.

Microsart® Validation Standard Mycoplasma fermentans

Microsart® Validation Standards are quantified CFU preparations, containing 10 CFU per vial, optimized for validating the robustness and sensitivity of NAT-based tests.