Entris® II Advanced Line Laboratory Balances

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Choose your product

Products (6)

Entris® II Essential Line Milligram Balance 320 g|1 mg, External Adjustment
Item no.
BCE323-1S
Maximum Weighing Capacity
320 g
Product Line
Entris® II Essential Line
Scale Interval
1 mg
Adjustment
External
Entris® II Essential Line Milligram Balance 320 g|1 mg, External Adjustment, Verified USA|Canada
Item no.
BCE323-1NUS
Maximum Weighing Capacity
320 g
Product Line
Entris® II Essential Line
Scale Interval
1 mg
Adjustment
External

$1,600.00

Entris® II Advanced Line Milligram Balance 320 g|1 mg, External Adjustment
Item no.
BCA323-1S
Maximum Weighing Capacity
320 g
Product Line
Entris® II Advanced Line
Scale Interval
1 mg
Adjustment
External

No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

Product Information

  • Brand
    Entris® II
Ready to Buy?