Cubis® MPS pipette calibration balance

Meet the Sartorius Cubis® MPS: The perfectly balanced system designed to reconcile all your needs for accuracy, precision, speed and convenience in pipette calibration.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (1)

  • Cubis® MPS pipette calibration balance 6,1 g|0,001 mg
    Item no.
    MPS6.6S
    Maximum Weighing Capacity
    6.1 g
    Scale Interval
    0.001 mg
  • For professional pipette calibration, you need the right balance – one that combines accuracy, precision, speed and convenience. Accuracy and precision to comply with international regulations.

    Speed to meet requirements for cost- and time-efficient performance.

    And convenience for working in a comfortable posture.

    Does all this sound impossible? Not if you find the right balance.

    Cubis® MPS offers you a perfectly balanced system:

    • High-precision gravimetric testing
    • Evaporation trap: stable humidity conditions inside the weighing chamber
    • Automated draft shield door: prevents evaporation for error-free measurements
    • Integrated humidity sensor: controls humidity inside the weighing chamber
    • White LED light: illumination of the full weighing area
    • Red LED light: instant alert if climate parameters are out of tolerance

  • Climate Module for Draft Shield I - Cubis® II

    $2,720.00

    Climate module for draft shield I

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Arium® Mini
    Item no.
    M_Arium_Mini

    With Arium® Mini Sartorius presents a compact ultrapure water system which is specially designed for requirements of less than 10 liters per day. This space-saving unit with a width of only 28 centimeters (11 inches) easily integrates into nearly any lab environment. The closed bagtank system prevents secondary contamination while ensuring consistent long-term water quality.

  • Liquid Reservoir for Pipette Calibration

    $1,660.00

    Internal temperature control: ensures error-free calibration measurements for compliant operation.

  • Pipette Suction Pump
    Item no.
    YCP05-SP01

    $2,490.00

    Pump for fast and effective aspiration of pipetted liquids