This page does not exist in your selected language. Your preference was saved and you will be notified once a page can be viewed in your language.
This page is also available in your prefered language. Switch to self version.
Product Category
Brand
Portability
Filtration Area
Dimensions
Type
Application Area
Membrane Material
Installation Option
Power Requirements
Laboratory Working Area
Species
Device/Instrument Compatibility
Volume
Line Voltage
Type of Pump
Flow Rate
Length
Sample Volume
Culture Media
Sampling Option
Application
Diameter
Pore Size
Materials of Construction
Sterilization Method
Target Microorganism
Membrane Thickness
Line Frequency
Packaging
Membrane Color | Grid Color
With Filter Holder
Software
Funnel Material
Maximum Vacuum
Filter Paper/Membrane Color
Hydrophobic Edge
Fittings
Funnel Volume
Delivery Condition
Fixed Membrane
Filter Diameter
Package Type
Market
High Flow
Design
Sample Type
Industry
Reference Standards
Usage
Filter Material
Media Format
Housing Material
Material o-ring | seal
Adapter
Capacity of the Sampling Containers
Pore Size Air Filter
Animal Components
Connectors for Tube
Pump Flow
Input Wattage
Regulatory Requirements
CSA Compliant
Sterilization Procedures
Electrical / Battery item
Maximum Viscosity
Depth
Dimensions WxDxH
Operating Current
Lot Certificates
Additional Product Specifications
Total Weight
Dust / Water Protection According to IEC 529