iQue® Qsol Buffer Concentrate Solution

iQue® Qsol buffer is designed to enable the high-throughput analysis of challenging samples, such as those with many primary cells, sticky cells or highly concentrated samples leading to greater flexibility in assay design, improved time to results and novel insights.

Top Features of iQue® Qsol Buffer Concentrate Solution:

  • Flexibility in sample selection by reducing carryover and protein buildup
  • Better data resulting from a more robust/more consistent sampling
  • Faster time to results from a streamlined workflow
  • Compatible with iQue® reagents
  • Convenience with ready-to-use cartridges and a cost-saving concentrate

Popular Applications for iQue® Qsol Buffer Concentrate Solution:

  • Maintenance of iQue® platform
  • Rinse buffer via cartridge
  • Sample buffering

Price (USD):
$1,200.00
Item No.: 
91161

*Custom/bulk order quotes are provided within 24 hours of request.

QSol Buffer Concentrate Solution

  • Use in Sampling Area Fluid Station for iQue® Screener; iQue® Screener PLUS; iQue® Screener HD; HTFC®
  • Use directly in assay media/sample buffer for iQue® Screener; iQue® Screener HD; HTFC®

Instrument Compatibility

The iQue® Qsol Buffer Concentrate Solution is recommended for use with the following flow cytometry equipment:

  • iQue® Screener
  • iQue® Screener PLUS

Features

  • Device/Instrument Compatibility
    • iQue® Screener
    • iQue® Screener PLUS

Product Information

  • Brand
    iQue®
  • Pack Size
    1 bottle

Volumes

  • Volume
    2.5L