Skip to content Skip to navigation menu

iQue Qbeads® Human Inflammation Panel Kit

Human Qbeads Inflammation Panel Kit allows the measurement of seven human cytokines and chemokines from either serum or in vitro samples. The cytokines/ chemokines included are implicated in inflammatory responses to disease states including autoimmune diseases, chronic inflammation, and infections, including viral infections such as COVID-19.

Analytes offered in the Human Qbeads Inflammation Panel Kit include Human Interferon gamma (IFNγ), Interleukin-2 (IL-2), Interleukin-6 (IL-6), CCL2 (MCP-1), CCL3 (MIP-1α), CXCL9 (MIG), and CXCL10 (IP-10).

Item no.:  97097

Price (USD):  $4,540.00

 

Key Benefits

1. Pre-configured panel to quantify 7 compatible analytes simultaneously using only 10 μL of sample.

2. Designed for high-throughput applications. Available in 384-well format.

3. Flexibility to add compatible analytes from Qbeads portfolio, with no reduction in speed analysis.

4. Easy to use kit-validated with 1-wash protocol.

User Manual

iQue Qbeads®️ Human Inflammation Panel Kit
en 1.2 MB

Applications

  • Application
    Cytokine Profiling
  • Research Area
    Immunology

Biological Information

  • Target
    Human

General Specifications

  • Laser Configuration
    Blue-Red

Product Information

  • Brand
    iQue®
  • Pack Size
    1 x 384