Skip to content Skip to navigation menu

iQue® Enhanced Marker Cartridge (V/Blue) Between-Well Marker Beads

iQue® Enhanced Marker Cartridges automate well identification in ForeCyt® Screening Software. Each cartridge consists of fluorescent polystyrene beads in buffer containing bovine serum albumin and 0.09% sodium azide. iQue® offers marker cartridges in 5 options.

Item no.:  97026

Price:  $395.00

Availability:  For more information please log in

   

Volume

37 mL, sufficient to run >100 384-well plates.Run time is dependent on protocol.

Storage

Store at Room Temperature. Once opened, store at 2-8°C. Use Enhanced Marker Cartridges enable the use of the marker experiments option in ForeCyt. In “Marker Experiment” mode, the sample probe travels to the marker cartridge and aspirates a small quantity of a fluorescent bead solution between each sample. The between-well beads are utilized by the software to perform unassisted well identification.

Notes

Marker Cartridges are only compatible on iQue3® systems running ForeCyt versions 7.1 or higher. Cartridge expires 30 days after opening.

eShop Dynamic Attributes

  • Instrument Compatibility
    iQue®3
  • Pack Size
    1