STD Flexsafe® 10L (MPC,LT/OPTA)
Proven Flexsafe® 2D Pre-Designed Solutions (PDS) have been designed for all bioprocessing fluids storage or sampling like media, buffer, harvest & downstream intermediates, drug substance and drug product. Flexsafe® bags benefit from outstanding assurance of quality supply, robustness, closure integrity and excellent cell growth performance. The versatile range of Flexsafe® PDS from 20mL to 50L allows for sterile filtration, storage, transfer and shipping of all biopharmaceutical fluids in all process steps. You can rely on Flexsafe® to provide safe and convenient storage for your most critical drug substances and drug products.
Item no.: FLS130094
Choose your Flexsafe® 2D Bags
Building on more than 20 years of experience in designing single-use solutions, we have developed the bioprocessing solutions with their adapted quality control levels able to support all fluid handling and transportation steps for drug manufacturing.
Assurance of Quality Supply
- Control of the entire process from the resins to final products enhances assurance of supply & change control
Cell growth
- Optimization of resin formulation and establishment of the film extrusion design space provide excellent and reproducible cell growth
E | L Profile
- Controls on variability of raw materials and of manufacturing process ensure consistent extractable profiles
Robustness & Ease of Use
- Product robustness is validated in the entire design space and demonstrated with most stringent ASTM shipping test
- Self-deploying bag for ease of use
Closure Integrity
- Best Assurance of Integrity with a combination of tests at supplier & at point-of-use
Brochure
Datasheet
Applications
-
Application AreaLiquid Storage & Shipping
-
Process StepDrug Substance Purification
Connections (Physical)
-
Inlet Line⅜" MPC Female + sealing cap + ⅜" × ⅝" Clear C-Flex® 500 mm (20") + Clipster® in a separate pouch
-
Line LeakTest¼" × ⅜" Clear C-Flex® 300 mm (12") + Midisart® BV 0.2 μm + ¼" × ⅜" Silicone Tuflux® 100 mm (4") + ¾" Tri-Clamp with gasket, cap & union
-
Outlet Line⅜" Opta® SFT male + ⅜" × ⅝" Clear C-Flex® 500 mm (20") + Clipster® in a separate pouch
-
Sampling LinesLuer Lock Female + Clave connector + ¼" × ⅜" Silicone TuFlux® 100 mm (4”)
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Product Information
-
BrandFlexsafe® 2D
-
Pack Size8
Sterility
-
Delivery ConditionSterile
Volumes
-
Volume10 L