Flexsafe® 3D Bag for Palletank® - MPX - MPU - 1000 L

Flexsafe® 3D Bags are designed for the storage and shipping of large volumes of biopharmaceutical fluids in Palletank®. The large range of Flexsafe® Pre-Designed Solutions (PDS) from 100L to 3000L allows for storage, sampling, transfer, and shipping in all process steps.

Item No.: 
FIS500365

*Custom/bulk order quotes are provided within 72 hours of request.

When you select Flexsafe® Pre-Designed Solutions (PDS), you benefit from a reliable assurance of supply, robustness, ease of use, and biocompatibility for every media, buffer, harvest/downstream intermediate, drug substance, and drug product process step. PDS help speed up process design and reduce the numbers of stock keeping units (SKU’s), hence minimizing costs and complexity related to inventory management.

  • Our assurance of supply is based on the fact that we retain complete control over our manufacturing process for the resins, the film, the bags, the filters, and the assembly. Other fluid-contact components are secured by strategic partnerships, long term contracts, and quality agreements. These are available off-the-shelf to provide users additional delivery reliability.
  • A proven robustness: Combining material science and film expertise in partnership with our suppliers, we have selected quality raw materials and optimal extrusion process parameters to obtain consistent robustness. This has been proven by several extensive qualification regimes, combining stringent ASTM D4169 testing standards along with real shipping conditions.
  • The exceptional strength and flexibility of Flexsafe® bags make them suitable for all process steps. They are a reliable choice for transportation of critical liquid by land and air.
  • The flexibility of Flexsafe® bags in combination with the self-deploying accessory ease the installation and filling of Flexsafe® storage solutions, thus saving operator time and eliminating risky bag manipulations. The self-deploying accessory is compatible with the Palletank® for Storage and for In-Process Fluid Handling from 100L to 1,000L.
  • The resins and additives used for the film of Flexsafe® bags are optimized to ensure excellent and reproducible cell growth. Our control over our entire manufacturing process guarantees consistent lot-to-lot cell growth after short- and long-term media storage.

Flexsafe® bags are available as stand-alone bags and as filter & bag assemblies incorporating a variety of filter and bag sizes to allow for easy adaptation to process volumes.

Inlet Filters and Connectors

Flexsafe® PDS are available with four sterilizing filtration options.

  • Sartopore® 2 sterilizing-grade filter with 0.45 | 0.2 μm membranes optimized for buffer filtration
  • Sartopore® 2 XLG sterilizing-grade filter with 0.8 | 0.2 μm membranes optimized for media filtration, cell harvest & downstream intermediates
  • Sartopore® 2 XLM filter with advanced 0.2 | 0.1 μm pore size distribution and asymmetric prefilter membrane optimized for mycoplasma retention in media
  • Sartopore® Platinum sterilizing-grade filter with 0.45 | 0.2 μm membranes optimized for drug substance and drug product filtration. The outstanding wetting properties of the modified membrane produce a tenfold reduction in the flushing volumes required prior to integrity testing

The filter line is either connected with Opta® or welded with Biowelder® TC and subsequently disconnected for integrity using Biosealer®.

Another option is to perform an aseptic connection under Laminar Air Flow (LAF) using CPC quick couplers.

Outlet Connectors

  • Opta® SFT Male enables sterile connections to other single-use systems
  • STCII Steamthru™ valve allows for steaming and sterile transfer to stainless steel systems
  • CPC quick couplers are used for either sanitary connection or aseptic connection under ISO5 laminar air flow to single-use systems
  • Tri-Clamp 1.5" sanitary flange are used for either sanitary connection or aseptic connection under ISO5 laminar air flow to stainless steel systems
  • Clave needleless sampling port enables sterile sampling

Tubes

  • Tuflux® silicone tubing enables sterile disconnection with Clipster®
  • Clear C-Flex® tubing allows for sterile weld connection with Biowelder® TC and sterile seal disconnection with Biosealer®

Applications

  • Application Area
    Liquid storage & shipping  
  • Process Step
    • Buffer Preparation  
    • Cell Harvest & Downstream Processing Intermediates  

Connections (Physical)

  • Connectors
    • MPX  
    • MPU  
  • Inlet Line
    MPX Female + Sealing Cap + 3/4" ID TPE (C-Flex®) 1.5 m (60")  
  • Outlet Line
    MPU Male + Sealing Cap + 3/4" ID Silicone (Tuflux® SIL) 2.5 m (98") + 3/4" ID TPE (C-Flex®) 0.5 m (20")  
  • Sampling Lines
    Clave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")  

Dimensions

  • Tube Length
    1.5 m (60")  
  • Tube Size (ID – OD)
    3/4" × 1" (19.1 mm × 25.4 mm)  

Features

  • Number of Lines
    3  

General Specifications

  • Tubing
    • TPE (C-Flex®)  
    • Silicone (Tuflux® SIL)  

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)  

Product Information

  • Bag Type
    3D storage & shipping bag for Palletank®  
  • Brand
    Flexsafe® 3D  
  • Filter Type
    No Filter  
  • Pack Size
    2  

Sterility/Purity

  • Delivery Condition
    Sterile  

Volume

  • Volume
    1000 L  
  • Tubing Holder Quattro 1-3/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Long 55 mm
    Item no.
    FXC301583

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Triple 1-1/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Quattro 1"
    Item no.
    FXC301573

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Quattro 5/8"
    Item no.
    FXC301565

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Long 100 mm
    Item no.
    FXC301587

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Single 1-3/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Triple 1-3/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Triple 5/8"
    Item no.
    FXC301564

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Triple 1"
    Item no.
    FXC301572

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Single 5/8"
    Item no.
    FXC301562

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Twin 1"
    Item no.
    FXC301571

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Short 75 mm
    Item no.
    FXC301584

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Twin 1-1/8"
    Item no.
    FXC301575

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Single 1"
    Item no.
    FXC301570

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Triple 3/4"
    Item no.
    FXC301568

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Single 1-1/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Twin 5/8"
    Item no.
    FXC301563

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Long 75 mm
    Item no.
    FXC301585

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Quattro 1-1/8"

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Quattro 3/4"
    Item no.
    FXC301569

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Single 3/4"
    Item no.
    FXC301566

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Short 55 mm
    Item no.
    FXC301582

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Filter Holder Short 100 mm
    Item no.
    FXC301586

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Twin 1-3/8"
    Item no.
    FXC301579

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

  • Tubing Holder Twin 3/4"
    Item no.
    FXC301567

    The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.