Magnetic Mixer Drive Unit, 110V,US

The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.

Item No.: 
DU011

*Custom/bulk order quotes are provided within 72 hours of request.

Magnetic Mixer drive

The Magnetic Mixer drive unit generates the rotation of the single-use magnetic impeller coupled to a non-shedding ceramic bearing. The strong vertical vortex achieved with the Magnetic Mixer drive unit combined with the baffle effect of the cubical Palletank® design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

The Magnetic Mixer drive units are mobile and card mounted so that a single drive unit can serve multiple Palletank® for Mixing.

Applications

  • Application Area
    Mixing  
  • Process Step
    • Media Preparation  
    • Buffer Preparation  
    • Cell Harvest & Downstream Processing Intermediates  

Compliance Information

  • IP Rating
    IP65 / NEMA 4X  

Dimensions

  • Dimensions
    888 mm × 426 mm × 1,245 mm  

Features

  • Mobility
    Mounted on stainless cart with four clean room wheels and push handles  

General Specifications

  • Impeller Speed
    0 - 300 RPM  

Materials of Construction

  • Material for External Surfaces
    304 Stainless Steel  

Operating Conditions

  • Relative Humidity
    Max. 85 % (non-condensing) - avoid condensation - for indoor use  

Power Requirements

  • Input Wattage
    < 180 Watts  
  • Power Plug
    United States of America  
  • Power Requirements
    100 -120 V  

Product Information

  • Brand
    • LevMixer®  
    • Magnetic Mixer  
  • Magnetic Mixer Drive Unit power supply cable for United Kingdom

    Power Cord for Magnetic Mixer Dive Unit.

  • Magnetic Mixer Drive Unit power supply cable for Switzerland

    Power Cord for Magnetic Mixer Dive Unit.

  • Magnetic Mixer Drive Unit power supply cable for China

    Power Cord for Magnetic Mixer Dive Unit.

  • Magnetic Mixer Drive Unit power supply cable for European Union

    Power Cord for Magnetic Mixer Dive Unit.

  • Palletank® for Mixing
    Item no.
    M_Palletank_for_Mixing

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.

  • Magnetic Mixer Drive Unit power supply cable for Australia

    Power Cord for Magnetic Mixer Dive Unit.