CellGenix® GMP SCGM

  • Optimized, xeno-free, serum-free medium
  • Serum-free expansion of low numbers of isolated human hematopoietic stem and progenitor cells (HSCs/CD34+ cells)
  • Highly efficient for the expansion and cultivation of human natural killer cells (NK cells) and human cytokine induced killer cells (CIK cells)
  • Manufactured in accordance with applicable GMP guidelines
  • FDA & PMDA Drug Master Files (DMFs) are available
  • Outstanding QC support (e.g. extensive stability data)
  • Technical and regulatory support

Quantity Price per unit
0-19 $294.00
20-49 $265.00
50+ $250.00
Item No.: 
20802-0500

*Custom/bulk order quotes are provided within 72 hours of request.

Letter of Authorization (LOA)

Place a request for a Letter of Authorization (LOA) for our Drug Master File (FDA)

Also available without Phenol Red

Buy Now

CellGenix® GMP Stem Cell Growth Medium is an optimized, xeno-free medium used for the serum-free expansion of low numbers of isolated human hematopoietic stem and progenitor cells (HSCs/CD34+ cells). In addition, CellGenix® GMP Stem Cell Growth Medium is proved to be highly efficient for the expansion and cultivation of human natural killer cells (NK cells) and human cytokine induced killer cells (CIK cells).

Please access the Certificate of Analysis on the My Sartorius Portal.

We have submitted Drug Master Files (DMFs) to US Health Authorities to support our customers’ regulatory activities. These Master Files can be cross-referenced through Letters of Authorization (LOAs) in Marketing Authorizations, IND, BLA, NDA, ANDA or other DMF applications. Please submit your Authorization Request via the form above.

icon-article

Tech Note:

ADCF and Serum-free Policy

Download Now
icon-article

Tech Note:

Shipment of GMP Media at Ambient Temperatures

Download Now
icon-approval

Certificate of Analysis:

Download on the My Sartorius portal

My Sartorius

Applications

  • Application
    Clinical ex vivo use  
  • Application Area
    • Cell & gene therapy  
    • Immunology  
    • Stem cell biology  
  • Cell Type
    • HSC  
    • NK Cells  
    • CIK Cells  

Compliance Information

  • GMP Compliance
    This product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.  
  • Origin
    Xeno-Free  

Components

  • Phenol Red Indicator
    With Phenol Red  

Features

  • Serum Free
    Yes  

Physicochemical Information

  • Adherence/Suspension
    Adherent/Suspension  

Product Information

  • Brand
    CellGenix®  
  • Package Type
    Bottle  

Sterility/Purity

  • Delivery Condition
    Sterile  

Volume

  • Volume
    500 ml