Skip to content Skip to navigation menu

Balance table made from synthetic stone

Balance table made of natural stone, with vibration dampeners.

Item no.:  YWT03

Price (USD):  $2,530.00

 

* 24 Hours Turnaround Time

Cast stone table with damping device

The YWT03 balance table is completely made of cast stone, except or the shock absorbers. The high density of the table's solid material provides excellent support for balances to meet the highest weighing requirements such as those stipulated for calibration of weights using mass comparators. This table is also recommended if cleanliness of the weighing area is a major requirement.

Dimensions

  • Dimensions
    900 mm × 600 mm × 760 mm

Materials of Construction

  • Materials of Construction
    stainless steel