Vivaspin® Turbo 4 Centrifugal Concentrator Polyethersulfone, 25 pc
Top Features
- Fastest sample concentration with maximum target molecule recoveries
- Simplest, pipette-friendly retentate retrieval
- Highest chemical and temperature resistance
Popular Applications
- Macromolecule concentration
- Buffer exchange
- Diagnostic sample prep
- Price (USD):
- $195.00
- Item No.:
- VS04T01
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Vivaspin® Turbo 4 Ultrafiltration Unit
Vivaspin® Turbo centrifugal ultrafilters are disposable units for the rapid concentration and buffer exchange of most macromolecules – including proteins, viruses, nucleic acids and nanoparticles. They feature high flux polyethersulfone (PES) membranes with a broad range of molecular weight cut-offs (MWCO).
Ultimate Speed, Seamless Recovery
Vivaspin® Turbo 4 PES is recommended for concentration or diafiltration of initial sample volumes up to 4 mL. The highly optimized design with twin vertical membranes brings ultrafast speeds to your ultrafiltration processes. Furthermore, the low adsorbing polyethersulfone (PES) membranes and smooth transition between filter and housing ensure maximum target molecule recoveries every time.
Collect Every Last Drop
The unique, low-volume angular dead stop in Vivaspin® Turbo prevents concentration to dryness while ensuring the highest concentration factors possible in a single device. Retentate retrieval is convenient too, using standard pipette tips.
Engineered for Your Application
The specially selected polymers and membranes offer increased chemical, pH and temperature resistance, enabling Vivaspin® Turbo to meet the needs of niche and novel applications for small-scale ultrafiltration.
Application Notes
Brochure
Catalog
Datasheet
Flyer
Poster
Technical Note
User Manual
Applications
-
Application
-
Concentration
-
Diafiltration
-
Desalting | buffer exchange
- Ultrafiltration
-
Concentration
-
Application Area
-
Biologics development
-
Diagnostic sample prep
-
Life science research
-
Nanotechnology research
-
Structural biology
- Vaccine development
-
Biologics development
-
IndustryPharma / Biotech
-
Intended UseGeneral Laboratory Use (GLU)
-
Market
-
BioPharma
-
Research
-
Clinical
- Environmental
-
BioPharma
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area3.2 cm²
-
Overall Length122.5 mm
General Specifications
-
Maximum G-force Angle Rotor7,500 g
-
Maximum G-force Swing-out Rotor4,000 g
Materials of Construction
-
Concentrator Body/SleeveStyrene Butadiene Copolymer (SBC)
-
Concentrator CapPolypropylene (PP)
-
Filtrate VesselPolypropylene (PP)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
MWCO10 kDa
Product Information
-
BrandVivaspin® Turbo
-
Device TypeCentrifugal
-
Pack Size25
-
Sample Type
-
Macromolecule
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
VLP
-
Viral Vector
-
Exosome
-
LNP
- Nucleic Acid
-
Macromolecule
Volume
-
Dead Stop Volume30 - 40 µL
-
Hold-up Volume<10 µL
-
Maximum Capacity, Fixed Angle Rotor4 mL
-
Maximum Capacity, Swing Bucket Rotor4 mL
-
Volume Range2 – 4 mL