Minisart® NML Standard Syringe Filter, Cellulose Acetate (CA), Pore Size 5 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, for Research Use Only
Minisart® NML Standard with cellulose acetate (CA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type S7594 with a pore size of 5 µm can be used for particle, rubber grit and cell removal and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO). For research use only.
- Price (USD):
- $174.00
- Item No.:
- S7594------FMOSK
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Individually packed and sterile Minisart® NML Standard syringe filters Type S7594 with a pore size of 5 µm are optimal for immediate usage for particle removal under sterile conditions is needed. . The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Housing and membrane are tightly connected which allows bidirectional use. Minisart® Standard Syringe Filters without CE marking are not for medical use.
- Sterile and ready-to-use
- CA in many pore sizes
- Bidirectional use possibl
Brochure
User Manual
Applications
-
Application
-
Clarification and particle removal of aqueous solutions such as media, buffers and sera
- Clarification
-
Clarification and particle removal of aqueous solutions such as media, buffers and sera
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Lock
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
Features
-
High FlowNo
General Specifications
-
Filter Paper/Membrane ColorBrown
-
Flow Rate≥ 600 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialCellulose Acetate (CA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 0.7 bar (10 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size5 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NML
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 100 – 150 µL