Choose your product
Filter by product attributes
Vivaflow® 200 is a ready to use and reusable laboratory crossflow cassette for concentrating up to 5 l samples. The membrane surface per device is 200 cm2. One unit comes with all necessary accessories for running the device with a laboratory pump and a size 16 pump head. For speeding up the concentration, two cassettes can be run simultaneously.Vivaflow® 200 is optimally suited for applications like cell culture supernatant concentration, virus concentration and water concentration e.g. in fish breeding facilities. This economical product offers a standard of ease of use, reliability and flexibility unrivalled by any laboratory filtration system in the market. The thin-channel, flip-flow recirculation path of the modules provides high crossflow velocities with minimum pump speed requirements. A single 200 cm2 module typically concentrates 1 l by a factor of 50 in less than 30 min. Alternatively, two Vivaflow® 200 modules can be used in parallel for concentration of 5 l in under 75 minutes. Near total recovery of the concentrate is achieved with a single final rinse. Vivaflow® 200 can be easily cleaned and re-used several times. All accessories for sample concentration, except a peristaltic pump with a pump head for size 16 tubing, are included in the package for using a single cassette. A 500 ml sealed diafiltration reservoir can be added to the system for rapid and convenient buffer exchange.Equipment requiredThe standard Vivaflow® 200 package comes with tubing, pressure indicator, flow restrictor and high pressure pump tubing. All you need is a peristaltic pump with a pump head capable of handling 6.4 mm OD tubing (size 16).Equipment requiredThe standard Vivaflow® 200 package comes with tubing, pressure indicator, flow restrictor and high pressure pump tubing. All you need is a peristaltic pump with a pump head capable of handling 6.4 mm OD tubing (size 16).Running 2 Vivaflow® 200 cassettes in parallelFor speeding up the concentration, two Vivaflow® 200 cassettes can easily be connected using a Y connector which is preassembeled with the correct tubing sizes and fittings (size 16 tubing for connecting the two Vivaflow® 200 units, size 15 tubing for the pump). Please note that you need a size 15 pump head for running 2 Vivaflows® in parallel.High flow rate and recoveryClear housing for process monitoringReady to use single cassettesEasy set up of 2 cassettes for use in parallelRe-usable product
Product Information
-
BrandVivaflow®
Female luer fittings size 15 (10 pieces)
Female Luer fittings Size 15 to be used with the Vivaflow® systems
Complete set of accessories for the Vivaflow® 50 with a 115 V pump
Comprises: Pump (115 V), Easy Load pump head (size 16), tubing, 500 ml sample| diafiltration reservoir, module stand, pressure indicator, T-connectors, series interconnectors
Pressure Indicator (1-3 bar)
Pressure indicator (1-3 bar) for Vivaflow® units
Female Luer fittings Size 16 (10 pieces) to be used with the Vivaflow® systems
Tygon Size 15 pump tubing for Vivaflow® 200
Size 15 pvc pump tubing (3 m,4.8 x 2.6 mm) and Luer fittings
- Size 16 pump tubing for Vivaflow®
- Size 16 PVC pump tubing (3 m, 3.2 x 1.6 mm) and Luer fittings
Flow restrictor 0.6 mm (6 pieces)
Flow restrictors 6 x 0.6 pink to be used with the Vivaflow® systems
Y connector (size 15 to 2 x size 16) for operating two Vivaflow® 200 units
Y Connector (size 15 to 2x size 16)
Pumps used for filtration. Choose from a broad range of universal pumps and manual pumps over laboratory vacuum pumps to peristaltic pumps.
500 ml sample|diafiltration reservoir to be used with Vivaflow® systems. Allows the convenient application of samples and the continuous replacement of buffer.
Flow restrictor set (2 x 0.4, 0.6, 0.8 mm)
Flow restrictor set (2 x 0.4, 0.6, 0.8 mm) to be used with Vivaflow® systems