Surface Protection Papers

Labsorb is a surface protection paper. It is a highly absorptive grade of paper coated on one side with polyethylene.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (7)

  • Polyethylene-Coated Paper / Grade LabSorb
    Piece
    1
    Item no.
    FT-1-601-600050
    Filter Format
    Reels
    Dimensions
    600 mm × 50 m

    $329.00

  • Polyethylene-Coated Paper / Grade LabSorb
    Piece
    1
    Item no.
    FT-1-601-400050
    Filter Format
    Reels
    Dimensions
    400 mm × 50 m

    $236.00

  • Polyethylene-Coated Paper / Grade LabSorb
    Pieces
    50
    Item no.
    FT-2-601-480600K
    Filter Format
    Sheets
    Dimensions
    480 × 600 mm

    $182.00

  • Polyethylene-Coated Paper / Grade LabSorb
    Piece
    1
    Item no.
    FT-1-601-400100
    Filter Format
    Reels
    Dimensions
    400 mm × 100 m

    $426.00

  • Polyethylene-Coated Paper / Grade LabSorb
    Piece
    1
    Item no.
    FT-1-601-600100
    Filter Format
    Reels
    Dimensions
    600 mm × 100 m

    $591.00

  • Polyethylene-Coated Paper / Grade LabSorb
    Pieces
    50
    Item no.
    FT-2-601-460570K
    Filter Format
    Sheets
    Dimensions
    460 x 570 mm

    $180.00

  • Polyethylene-Coated Paper / Grade LabSorb
    Piece
    1
    Item no.
    FT-1-601-460050
    Filter Format
    Reels
    Dimensions
    460 mm x 50 m

    $218.00

  • Used with the cellulose side up, the paper absorbs liquids, which are stopped by the polyethylene layer an thus prevented from soaking through. Used with the polyethylene side up, the paper is highly useful for recovery of valuable or toxic liquids.

  • Paper Boards for the Filtration and Absorption of Liquids
    Item no.
    M_Papers_for_Liquid_Absorption

    These boards are used for the filtration of cooking and transformer oils, galvanic baths and as base paper for further impregnation with certain reagents and antibiotics.