Paper Boards for the Filtration and Absorption of Liquids

These boards are used for the filtration of cooking and transformer oils, galvanic baths and as base paper for further impregnation with certain reagents and antibiotics.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (22)

  • Filter Boards/ Grade SEK 770 / 155 x 250 mm Sheets
    Pieces
    100
    Item no.
    FT-2-419-155250N
    Grade
    SEK 770
    Filter Format
    Sheets
    Dimensions
    155 × 250 mm
    Filter Diameter
    N/A

    $77.90

  • Filter Boards/ Grade C 160 / 90 mm Discs
    Pieces
    50
    Item no.
    FT-3-343-090
    Grade
    C 160
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 90 mm

    $15.90

  • Filter Boards/ Grade C 160 / 142 mm Discs
    Pieces
    50
    Item no.
    FT-3-343-142
    Grade
    C 160
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 142 mm

    $20.70

  • Polyethylene-Coated Paper / LabSorb Ultra / 480 x 600 mm Sheets
    Pieces
    100
    Item no.
    FT-210601480600N
    Grade
    LabSorb Ultra
    Filter Format
    Sheets
    Dimensions
    480 × 600 mm
    Filter Diameter
    N/A

    $536.00

  • Filter Boards/ Grade C 160 / 185 mm Discs
    Pieces
    50
    Item no.
    FT-3-343-185
    Grade
    C 160
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 185 mm

    $20.70

  • Results per page: | |

    Paper Boards for the Filtration and Absorption of Liquids

    Grade

    Weight (g/m2)

    Thickness (mm)

    Filtration Time (s)

    Wet Bursting Strength (kPa)

    Dry Bursting Strength (kPa)

    Air resistance (mbar)

    Capillary Rise (mm/ 10 min)

    Water Capacity (%)

    Properties

    C 160

    160

    0.30

    40

    ≥  50

    25

    80

    Filtration of fine-flaked precipitates

    1339

    315

    0.63

    ≥ 230

    ≥ 500

    42

    ≥ 60

    Raw paper for Bowie-Dick-test indicator sheets, sterilization control

    C 350L

    360

    0.75

    ≥ 200

    30

    80

    Antibiotic testing paper, ash content < 0.08 %

    151

    460

    1.00

    ≥ 400

    19

    120

    Base paper for cyto-strips

    1220

    475

    1.00

    200

    120

    Filtration of essential oils, galvanic baths, use in filter presses, ash content of 0.15 %

    SEK 770

    800

    1.00

    ≥ 500

    Absorbent paper board for the transport of liquids


  • Wet-strengthened Filter Papers for Qualitative Analyses
    Item no.
    M_Qualitative_Filter_Papers_wetstrengthened

    These qualitative filter papers are essentially used for analytical purposes and routine analyses, whenever no gravimetric analyses are required. They are wet-strengthened and can be used for pressure and vacuum filtration. They are made of refined pulp and linters with an > 95% α-celluloose content, are very pure with an ash content < 0.1%.