The Sartorius Stedim Biotech Midicaps® holder has been specially designed to integrate Midicaps® into biopharmaceutical processes.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (1)

  • MidiCaps® Holder
    Item no.
    5ZGLG-0007
    Type
    MidiCaps® Holder
  • Thanks to its sturdy construction, this holder is highly stable, thus enabling trouble-free integration of Midicaps® into plant equipment. The open design additionally makes it easy to clean thoroughly. The holder is designed to accommodate all installation heights. A few easy steps are all it takes to exchange the filter elements. Midicaps® is attached to the holder using two knurled thumbscrews that can be tightened without the use of any tools. When Midicaps® is mounted on the holder, all connections are readily accessible.

    Datasheet