Microsart® e.motion Membrane Filters

Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (29)

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    11406Z-47----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13005Z-50----SCM
    Pore Size
    0.65 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13806Z-50----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $246.00

  • Polyethersulfone Membrane, 0.2µm, 47mm, 300 pieces
    Item no.
    15407Z-47----SCM
    Pore Size
    0.2 µm
    Filter Material
    Polyethersulfone (PES)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $485.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13006Z-47----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13906Z-47----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13806Z-47----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $246.00

  • CN grey - white, sterile, 0,45 µm HF
    Item no.
    130H6--47----ACR
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm

    $1,090.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    130H6Z-50----SCM
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $274.00

  • MS e.motion 0.45µm HF white/black XL
    Item no.
    114H6Z-47----SJR
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $809.00

  • CN Dispenser_ grey_ sterile_ 0,45 µm
    Item no.
    130H6Z-47----SHM
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm

    $443.00

  • PES-Dispenser Membrane, 0,45 µm,47mm,3 x
    Item no.
    15406Z-47----SCM
    Pore Size
    0.45 µm
    Filter Diameter
    ⌀ 47 mm

    $487.00

  • MS dispenser membranes, 0.45µm, PVDF
    Item no.
    28006Z-47----SCM
    Pore Size
    N/A
    Filter Material
    Polyvinylidene difluoride (PVDF)
    Filter Diameter
    ⌀ 47 mm

    $514.00

  • Results per page: | |

    Microsart® e.motion Membrane Filters

    Product Information

    • Brand
      Microsart® e.motion  
  • Tweezers, stainless steel

    $47.80

    Membrane filters should be handled with tweezers to avoid possible contamination by hand contact. Sartorius stainless steel tweezers are flammable and autoclavable. The gripping surfaces are flat and rounded for gentle, firm hold of the membrane filter.

  • Microsart® Funnel 100
    Item no.
    16A07--10------N

    $171.00

    Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.

  • Microsart® Funnel 250
    Item no.
    16A07--25------N

    $189.00

    Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.

  • Biosart® 250 Funnels
    Item no.
    16407--25----ALK

    $101.00

    The Biosart® 250 Funnel has been specifically designed for microbiological and analytical quality assurance. Biosart® 250 are sterile funnels which allow fast filtration in routine microbiological analysis of pharmaceuticals and cosmetics, water, food and beverages and other liquids. The large inner diameter ensures a high flow rate and the conical form allows for thorough rinsing. No liquid remains in the funnel.

  • Biosart® 250 Funnels
    Item no.
    16407--25----ACK

    $121.00

    The Biosart® 250 Funnel has been specifically designed for microbiological and analytical quality assurance. Biosart® 250 are sterile funnels which allow fast filtration in routine microbiological analysis of pharmaceuticals and cosmetics, water, food and beverages and other liquids. The large inner diameter ensures a high flow rate and the conical form allows for thorough rinsing. No liquid remains in the funnel.