The Hollow Fiber TFF Modules | Single-use Line offer a true single-use tangential flow filtration solution. A broad variety of different pore sizes and molecular weight cut-offs (MWCO) ensure a suitable solution for a wide range of processes. The scalability ranging from Lab- over Pilot- up to Process-scale increases flexibility in each stage of production. Hollow Fiber TFF Modules | Single-use are delivered gamma irradiated, fully integrity tested and therefore ready-to-use. Since, no cleaning is required you can save valuable time.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (229)

  • Hollow Fiber Single Use Discover, 750kD, 0.5mm Fiber ID
  • Hollow Fiber Single Use Discover, 300kD, 1.0mm Fiber ID
  • Hollow Fiber Single Use Explorer, 750kD, 0.5mm Fiber ID
  • Hollow Fiber Single Use Explorer, 300kD, 1.0mm Fiber ID
  • Single-use Bioproducer 24 100kD 0.5 mm
    Item no.
    SU10005PRO24S3
    Filtration Area
    2.69 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    100kD
  • Single-use Investigator 24 100kD 0.5 mm
    Item no.
    SU10005INV24S3
    Filtration Area
    0.28 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    100kD
  • Single-use Discover 12 50kD 0.5 mm
    Item no.
    SU05005DIS12L6
    Filtration Area
    0.0052 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    50kD
  • Single-use Investigator 24 750kD 1.0 mm
    Item no.
    SU75010INV24S3
    Filtration Area
    0.28 m²
    Membrane Material
    mPES
    Length
    24
    MWCO
    750kD
  • Single-use Discover 12 100kD 1.0 mm
    Item no.
    SU10010DIS12L6
    Filtration Area
    0.0052 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    100kD
  • Single-use Bioproducer41 0.1µm 1.0 mm
    Item no.
    SU91010PRO41S3
    Filtration Area
    5.00 m²
    Membrane Material
    mPES
    Length
    41
    Application
    Microfiltration
  • Single-use Bioproducer12 0.45µm 1.0 mm
    Item no.
    SU94510PRO12S3
    Filtration Area
    1.21 m²
    Membrane Material
    mPES
    Length
    12
    Application
    Microfiltration
  • Single-use Investigator24 0.45µm 1.0 mm
    Item no.
    SU94510INV24S6
    Filtration Area
    0.28 m²
    Membrane Material
    mPES
    Length
    24
    Application
    Microfiltration
  • Single-use Discover 12 30kD 1.0 mm
    Item no.
    SU03010DIS12L6
    Filtration Area
    0.0052 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    30kD
  • Single-use Bioproducer 12 750kD 1.0 mm
    Item no.
    SU75010PRO12S3
    Filtration Area
    1.21 m²
    Membrane Material
    mPES
    Length
    12
    MWCO
    750kD
  • Single-use mini Bioproducer 41 300kD 0.5 mm
    Item no.
    SU30005MPR41S3
    Filtration Area
    2.50 m²
    Membrane Material
    mPES
    Length
    41
    MWCO
    300kD
  • Results per page: | |

    Green Line single-use hollow fiber modules offer you the perfect solution to save money and time, preserve space and increase flexibility through scalable design. Green Line modules provide a linear and predictive scale-up process from laboratory to pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Green Line modules are fully scalable from batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Green Line modules are offered in molecular weight cut-offs (MWCO) that range from 3kD to 750kD and in pore sizes from 0.1 μm to 0.65 μm, with lumen ID’s of 0.5 mm, 1.0 mm and 2.0 mm.

    The Green Line hollow fiber modules offer a true single-use crossflow solution that provides:

    • Self-contained units

    • No humectants

    • No pre-rinse required (glycerin free)

    • Ready to use

    • Easy and reliable scale up and scale down Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

    • Gamma irradiated

    • Cost efficiency