Aspiration Tube, 310 mm
- Aspiration tube with threaded connector
- Fits to all Prospenser Plus models, all Biotrate models, and 30ml and 60ml Prospenser models
- Length 310mm
- Material FEP (Fluorinated ethylene propylene)
- Price (USD):
- $17.50
- Item No.:
- LH-721678
- Availability:
- pcs
- Piece
- 1
Added to Shopping Cart
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Pipetting Accessories
Pipetting Accessories
Features
-
Device/Instrument Compatibility
-
Prospenser
- Prospenser Plus
-
Prospenser
Product Information
-
Pack Size1