PMA.HD Ex zone 1, 10 m
PMA.HD paint-mixing scale with a 2,200 g weighing capacity and a 0.01 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable, 10 m length (33 ft.)
- Item No.:
- LAB1X2
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your PMA.HD
The PMA.HD is the ideal solution for Painters, shops, and labs where higher accuracy for smaller amounts is needed.
With a high 10mg (0.01g) resolution, the Ex Zone1/Class I, Division 1 approval and the ability to connect to your color software, the PMA.HD provides the ideal specifications for fast and effective results in your color development lab.
The ergonomic design uses a smaller footprint, saving space, and the superior display and versatile power options make the PMA.HD the ideal solution for your mobile repairs
- Higher accuracy for smaller amounts
- Ideal solution for mobile applications
- Versatile USB power options
- Software compatibility
Brochure
User Manual
Compliance Information
-
Dust / Water Protection According to IEC 529IP 40
-
Ex Approval/ZoneEx zone 1
Connections (Data)
-
Data Interface
-
USB
- Type B
-
USB
Dimensions
-
Cable Length10 m
-
Depth294 mm
-
Dimensions8.3 inch × 11.6 inch × 10.3 inch
-
Weighing Pan Diameter⌀ 180 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.25 – 6.0
-
DisplayHigh contrast B & W
-
Scale Interval0.01 g
General Specifications
-
External Calibration Weight1, 2 kg (class F1 or better)
-
Temperature Range+5°C – +40°C
Operating Conditions
-
Maximum Weighing Capacity2,200 g
Power Requirements
-
Power Consumption2.0 W
-
Power PlugWithout power supply
Product Information
-
BrandPMA.HD
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.
Suitable for PMA7500-X..., PMA35D-X..., PMA35H-X..., PMA7501-X..., PMA7501-Y...., PMA7500-X..., PMA7500-Y..., PMA35001-X, PMA35001-Y, EVO1Y...., EVO1X...., LAB1X..., VIS1Y..., VIS1X...., TMP020-X00002, TMP020-X00001
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
This Ex-Link Converter is a dedicated device providing power and data to the PMA.Evolution EVO1X or LAB1X weighing platforms (FM14ATEX0085X). All signal outputs to the PMA.Evolution are available in RS232 communications.