Arium® Extended Connection Set
The connection extension set for the Arium® Smart Station Pure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected pure water system or bagtank. With the extension set the operating range can be easily increased from 2 up to 4 meter.
- Item No.:
- H2O-ATES-P
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Lab Water Consumables
Arium® Extended Connection Set
Dimensions
-
Dimensions WxDxH320 x 320 x 150 mm
Features
-
Device/Instrument CompatibilityArium® Smart Station Pure
Materials of Construction
-
Materials of Construction1/4" Polyethylene (PVDF |PE) Tubing
Product Information
-
BrandArium®
-
Pack Size1