Pipetting Accessories
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (62)
-Flexible dispensing unit for Prospenser 1ml, 2ml, 5ml, and 10ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)
Brown window to protect light sensitive media
Fits all Biotrate models
-Flexible dispensing unit for Prospenser 30ml and 60ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Biotrate models
- Material FEP (Fluorinated ethylene propylene)
-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 310mm
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser Plus and Biotrate models
- Material Ethylene tetrafluoroethylene
- Fits to all Biotrate models
- Fine tip
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser Plus and Biotrate models
- Material Polypropylene
- Suitable for all Prospenser Plus models
- Fits also to all biotrate models, but has larger orifice than standard dispensing head
- Material FEP (Fluorinated ethylene propylene)
Replacement filter, sterile, 0.2 µl for Midi Plus
Pipetting Accessories