Microcarriers are a support matrix allowing for expansion of adherent cells in the suspension culture. They are offered in both non-sterile autoclavable and sterile gamma-irradiated ready-to-use format to serve both research and manufacturing need. All microcarrier types are manufactured using solid modified polystyrene cores and surfaces are modified with proprietary chemistries to enhance cell attachment and growth performance across multiple adherent cell types. SoloHill® microcarrier types do not require lengthy pre-conditioning steps prior to their use in the cell culture processes and their basic properties facilitate simple cell detachment.

Choose your product

Products (45)

SoloHill® Plastic Plus ACF 10g
Item no.
PPIR-221-020
Generation
Plastic Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Plastic ACF 1000g
Item no.
PP-221-080
Generation
Plastic Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Microcarrier Starter Kit
Item no.
SK102-1521B
Generation
Starter Kit
SoloHill® Star-Plus ACF 100g
Item no.
SP-221-050
Generation
Star-Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Star-Plus ACF 1000g
Item no.
SP-221-080
Generation
Star-Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Plastic ACF 10g
Item no.
PIR-221-020
Generation
Plastic
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Plastic ACF 10g
Item no.
PP-221-020
Generation
Plastic Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill®Plastic ACF 500g
Item no.
P-215-070
Generation
Plastic
Size Range (µm)
90 - 150 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
480 cm²/g
SoloHill® Plastic Plus ACF 500g
Item no.
PP-221-070
Generation
Plastic Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Plastic Plus ACF 1000g
Item no.
P-221-080
Generation
Plastic
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Plastic ACF 1000g
Item no.
P-215-080
Generation
Plastic
Size Range (µm)
90 - 150 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
480 cm²/g
SoloHill® Plastic ACF 500g
Item no.
P-221-070
Generation
Plastic
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Plastic ACF 100g
Item no.
PP-221-050
Generation
Plastic Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Plastic Plus ACF 100g
Item no.
P-221-050
Generation
Plastic
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
Sterile Star-Plus 102-1521, 10g
Item no.
SPIR-221-020
Generation
Star-Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Plastic Plus ACF 10g
Item no.
P-221-020
Generation
Plastic
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
360 cm²/g
SoloHill® Collagen-coated APC 500g
Item no.
C-215-070
Generation
Collagen Coated
Size Range (µm)
90 - 150 µm
Relative Density
1.022 - 1.030
Area/gram (cm²/g)
480 cm²/g
SoloHill® Collagen-coated APC 500g
Item no.
C-421-070
Generation
Collagen Coated
Size Range (µm)
125 - 212 µm
Relative Density
1.034 - 1.046
Area/gram (cm²/g)
360 cm2/g
SoloHill® Plastic ACF 500g
Item no.
P-421-070
Generation
Plastic
Size Range (µm)
125 - 212 µm
Relative Density
1.034 - 1.046
Area/gram (cm²/g)
360 cm2/g
SoloHill® Plastic ACF 1000g
Item no.
P-421-080
Generation
Plastic
Size Range (µm)
125 - 212 µm
Relative Density
1.034 - 1.046
Area/gram (cm²/g)
360 cm2/g
Results per page: | |

SoloHill® Microcarriers are a panel of protein coated, non-protein coated, positively charged and not charged microcarriers. Their solid cores facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes

Product Information

  • Brand
    SoloHill®