Skip to content Skip to navigation menu

PBS Prefilled Liner 100L

For open mixing solutions, pre-filled Flexel® Liner 100L requires minimal setup and reduced footprint for the buffer preparation.

The hydration process is achieved in a few minutes only; the milling process for the powder manufacturing ensures a homogeneous particle size distribution.

Item no.:  CQB3FA0002

Availability:  On Request

   

Ready to Hydrate Powder PBS 1X Flexel® Liner 100L is designed for open mixing applications in drums in either Class D or Class C environment thanks to a double wrapping in sealed pouches

Datasheet

Ready-to-Hydrate Buffers - Pre-weighed powder buffers in Flexel ® Tank Liners & Powder Transfer Bags for downstream processing applications.
en 514.5 kB

Safety Datasheet

4Cell® Ready to Hydrate Powder PBS 1X
en 174.8 kB

Volumes

  • Volume
    100L

eShop Dynamic Attributes

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • CAS
    7778-77-0, 7558-79-4, 7647-14-5
  • Components
    • KH2PO4
    • Na2HPO4
    • NaCl
  • Concentration
    0.283, 1.124, 9.000
  • Formulation
    Standard PBS pH 7.4
  • Package Type
    Flexel® Liner
  • Regulatory Requirements
    EP | USP

Customers Also Purchased

Flexsafe® Pro Mixer Bag 200L

Flexsafe® Pro Mixer Bag 200L

Learn More
Flexsafe® Pro Mixer Bag 50L

Flexsafe® Pro Mixer Bag 50L

Learn More
4Cell® WFI-Quality Water 200L Flexsafe® Bag Drum

4Cell® WFI-Quality Water 200L Flexsafe® Bag Drum

Learn More