text.skipToContent text.skipToNavigation

Regenerated Cellulose Membrane Filters / Type 18407

The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

Order Number:  18407--13------N

Availability:  On Request

These solvent-resistant (pH 3-12), hydrophilic and low non-specific adsorptive membrane filters are excellently suited for the particle removal from solvents.

They are mainly used for clarification and degassing solvents and mobile phases for HPLC.

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Colour
    White
  • Diameter
    13 mm
  • Flow rate
    25 mL/min/cm²/bar (Water)
  • Pore size
    0.2 µm
  • Primary Product Type
    Filters
  • Grade
    18407
  • Wettability
    Hydrophilic
  • Material
    Regenerated cellulose (RC) membrane
  • Membrane Color | Grid Color
    white (w/o grid)
  • Filter Type
    Membrane Filters
  • Filter Format
    Discs
  • Packaging
    Non-sterile, bulk packed
  • Pack size
    100

Technical attributes

  • Bubble point
    4.4 bar
  • Membrane thickness
    170 µm
  • Filter material
    Regenerated Cellulose (RC)
  • Sterilization Procedures
    By autoclaving at 121 °C or 134 °C` Gamma radiation 25 kGy` Ethylene oxide
  • Application
    Filtration of Aqueous Solutions` Solvent Filtration` Solvent Filtration-mixtures
  • Area of application
    Analytical Sample Preparation` Clarification` Particle Analysis