text.skipToContent text.skipToNavigation

Polyethylene-Coated Paper / Grade LabSorb

Labsorb is a surface protection paper. It is a highly absorptive grade of paper coated on one side with polyethylene.

Order Number:  FT-1-601-400050

Availability:  On Request

Used with the cellulose side up, the paper absorbs liquids, which are stopped by the polyethylene layer an thus prevented from soaking through. Used with the polyethylene side up, the paper is highly useful for recovery of valuable or toxic liquids.

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Flyer

LabSorb — Papel recubierto de polietileno para la protección de superficies
es 208.5 kB
LabSorb — Polyethylen beschichtetes Oberflächenschutzpapier
de 208.8 kB
LabSorb — Protezione di superfici con una carta rivestita di polietilene
it 212.6 kB
LabSorb — Polyethylene-coated paper for surface protection
en 209.3 kB
LabSorb — Protection des surfaces avec un papier recouvert de polyéthylène
fr 209.0 kB

Product properties

  • Colour
    White
  • Dimensions
    400 mm × 50 m
  • Weight
    140 g/m²
  • Primary Product Type
    Filters
  • Grade
    LabSorb
  • Material
    Cellulose / polyethylene coated
  • Filter Type
    Surface Protection Papers
  • Filter Format
    Reels
  • Packaging
    Non-sterile, bulk packed
  • Pack size
    1

Technical attributes

  • Filter material
    Polyethylene Coated Cellulose
  • Specifications
    Polyethylene coated paper, absorption === 150 %
  • Area of application
    Analytical Sample Preparation
  • Recycled
    Yes