Celsius® FFTp Freezer 5.6m² for USA

The Celsius® FFTp freezer is a horizontal plate freezer which allows for controlled and adjustable freezing of biological products in Celsius® FFTp with Safecore™ Technology containers.

Item No.: 
FTH-PF00560-0051

*Custom/bulk order quotes are provided within 72 hours of request.

In Celsius® FFTp horizontal plate freezer, the liquid repartition inside each container is controlled and the freezing conditions are the same for each container inside the freezer.

In collaboration with HOF, two standard freeze-thaw units have been defined for the processing of Celsius® FFTp with Safecore™ Technology containers:

  • 4.38 m² Shelf Surface Version
  • 5.6 m² Shelf Surface Version

This offers reliable process control during freezing and thawing and also enables the matching of production volumes and footprint restrictions.

Key Benefits:

  • Compact and small footprint design
  • Fast and reproducible thermal cycles adapted for sensitive molecules
  • Online monitoring of critical process parameters
  • Optimized contact between moveable shelves and bag providing uniform heat transfer
  • Complete control of the freezing process with recipe management
  • Vertical integration: hardware, software, and refrigeration system from a single expert

Relevant Applications

  • Controlled freezing and thawing of process intermediates
  • Bulk drug substances for frozen storage or shipping

Relevant Process Steps

  • Process intermediates freezing and thawing

Datasheet

Applications

  • Application Area
    Frozen storage & shipping  
  • Process Step
    • Process intermediates freezing and thawing  
    • Bulk drug substance freezing and thawing  

Dimensions

  • Dimensions WxDxH
    2350 x 2500 x 1400 mm  
  • Shelf Surface Area
    5.6 m²  

Features

  • Load Capacity
    • 15 × Celsius® FFTp 6 L  
    • 10 × Celsius® FFTp 12 L  

General Specifications

  • Additional Product Specifications
    Control unit: Siemens PLC  
  • Temperature Range
    -73 °C - + 40 °C  

Materials of Construction

  • Materials of Construction
    • 316L Stainless steel, grinded with Ra <= 0,8µm  
    • Polyethylene terephthalate (PET)  
    • 321 Stainless steel, grinded with Ra <= 1,2µm  

Power Requirements

  • Power Plug
    United States of America  
  • Power Requirements
    480 Volts, 60 Hz, 3-phases/N/PE  

Product Information

  • Brand
    Celsius® FFTp with Safecore™ Technology  
  • Freezer Technology
    Horizontal plate freezing  

Volume

  • Working Volume
    6 L - 120 L  
  • Celsius® FFTp Bag with Safecore™ Technology - MPC - MPC - 12 L

    Celsius® FFT|FFTp with Safecore™ Technology is a single-use sterile and pre-assembled container with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.

  • Celsius® FFTp Bag with Safecore™ Technology - Opta® - Opta® - 12 L

    Celsius® FFT|FFTp with Safecore™ Technology is a single-use sterile and pre-assembled container with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.