Choose your Sartoclean®
Applications:
- Vaccines and Blood & Plasma
- Protection of downstream equipment and CA final membrane filters
- Bioburden reduction
Benefits:
- Highest product yields
- Ultra-low unspecific binding membrane
- More economical process flow
- Increased total throughput performance
Pure CA Membrane
Sartoclean® CA
Two variants are available. Either a heterogeneous double layer for highest protection and total throughput performance (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) or single layer (0.45 µm or 0.2 µm) membrane constellation for highest flow rates.
Power of glass fleece
Sartoclean® GF
The heterogeneous double layer (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) is protected by a layer of glass fleece. This increased the total throughput performance of the membrane double layer and adds an adsorptive component to your filtration process.
For highest process flexibility all Sartoclean® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Review the selection guide in our supporting resources literature.
Applications
-
Application
-
Vaccine Production
- Blood and Plasma
-
Vaccine Production
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector InletDouble Open End with Flat Gaskets (21)
-
Connector OutletN/A
Dimensions
-
Filter Size10"(0.6 m² / 6.5 ft²)
-
Filtration Area0.6 m² / 6.5 ft²
-
Outer Diameter70 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C
Materials of Construction
-
Filter MaterialCellulose Acetate (CA)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.8 µm
-
Pore Size Pre-filter3 µm
Product Information
-
BrandSartoclean® CA
-
Pack Size1
Sterility/Purity
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
- Autoclaving: at 134°C, 30 min, 2 bar
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar