SARTOFLOW® Advanced
SARTOFLOW® Advanced
Full flexibility and outstanding crossflow filtration performance combined
SARTOFLOW® Advanced is a modular benchtop crossflow system that can be configured to accept either Sartocon® Slice or full-sized Sartocon® cassettes. The system is optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes, such as purification of monoclonal antibodies, recombinant proteins or vaccines.
Item no.: SFADVANCED
The SARTOFLOW® Advanced system is suitable for flexible use in laboratory environments, for process development and clinical trials as well as for smallscale production batches. Several standardized options are available to enable you to obtain just the right system exactly tailored to meet your individual requirements. The system can also be upgraded with additional options if your requirements change during process development or production.
This Crossflow system is equipped with our proven DCU-4 control unit that readily communicates with BioPAT® MFCS software.
The SARTOFLOW® Advanced can be configured to accept either Sartocon® Slice or full-sized Sartocon® cassettes. As a result, this gives you an exceptionally wide range of membrane surface areas. Since all Sartocon® crossflow cassettes have the same hydrodynamic flow path length, the SARTOFLOW® Advanced can be linearly scaled up from 0.1 to 2.1 m² of membrane area. Its unique compact design has an ultra-low loop volume of ~200 ml, making it possible to concentrate even small process batches.
Brochure
Datasheet
Flyer
Dimensions
-
Dimensions WxDxH1,100 × 800 × 680 mm
General Specifications
-
Pump Output700 L/h @ 4 bar (60 psi)
-
Surface Roughness of Wetted PartsRa <= 0.6 µm
Materials of Construction
-
Recirculation VesselStainless steel 316 L
Operating Conditions
-
Maximum Operating Pressure4 bar (58 psi)
-
Minimum Operating Volume~200 mL
Power Requirements
-
Power Requirements230 VAC | 50 Hz 2.5 Amp; 120 VAC | 60 Hz 4 Amp
Product Information
-
BrandSartoflow® Advanced
Volumes
-
Recirculation Vessel Volume1 L