Hipersep® Prochrom 1200 Preparative HPLC Chromatography Columns

From development to commercial phase

Hipersep® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology. Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.Well-known for its longevity and reliability, some colunms installed in production plants in the 1980s are still operating today.

  • Efficiency & Scalability: A complete range from lab to industrial scale
  • Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
  • High standards of design

Item No.: 
Prochrom-LC1200

*Custom/bulk order quotes are provided within 72 hours of request.

Dynamic Axial Compression (DAC)

This technology is based on the use of a hydraulically actuated piston offering the highest efficiency and peak symmetry. Combined with our proprietary flow distributors, the DAC technology ensures optimum performance for an extended period of time from 50 to 1,2000 mm I.D. columns. We guarantee the performance of your scaled-up process using our Hipersep® Prochrom columns.

Robustness

Hipersep® Prochrom range is well-known for its longevity and reliability, some colunms installed in production plants in the 1980s are still operating today. We guarantee the performance and robustness of both our systems and processes.

A complete toolbox

Our columns are designed to facilitate cleaning and maintenance operations while maximizing operator safety: all heavy parts are manipulated from the bottom of the column, thus avoiding hoists and overhead manipulation; handling tools such as a piston rotation unit and piston/flange tables as accessories. Specially designed to be user-friendly and easy-to-use, one single operator can perform all of these operations.