The design enables an intuitive and fast installation of the filtration set-up. Both plates come with pre-installed, easy to access tubing for venting and draining of the system.
Drain and vent:
1/4” hose barb with pre-installed
1/4” × 3/8” silicone tubing incl. PinchClamp and MPC quick connector
(1/4” female coupling sealing plug) Gamma irradiated manifold set, 1.5” sanitary clamp, inlet and outlet adapter plate, ≥ 25 kGy, max. 50 kGy
Applications
-
Application
-
Polishing
- Capture
-
Polishing
Connections (Physical)
-
Connector Inlet1.5" Sanitary
-
Connectors1.5" Sanitary
Dimensions
-
Dimensions WxDxH387 × 634 × 58 cm
Features
-
ReusableNo
Product Information
-
Pack Size1
Sterility/Purity
-
Sterile ValidatedNo
-
Sterilization MethodGamma irradiation
Usage Protocols
-
Gamma Dose
-
≥ 25 kiloGrays (kGy)
- maximum dose: 50 kGy
-
≥ 25 kiloGrays (kGy)
Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.
The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.
Virus purification processes that cannot be sterile filtered prior to filling due to virus size and continuous manufacturing could especially benefit from the sterile gamma irradiated version.
Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.
The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.
Virus purification processes that cannot be sterile filtered prior to filling due to virus size and continuous manufacturing could especially benefit from the sterile gamma irradiated version.
Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.
Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.
Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.