Reference Line Weights

Sartorius Reference Line weights are the first choice for primary mass standards.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (1)

  • Individual weight
    Item no.
    YCW512-02
    Total Weight
    100 g
    Nominal Mass Value
    100 g
    Accuracy Class acc. to OIML R111
    E2
    DAkkS Certificate
    Yes
  • They are supplied with a first-class finish featuring high gloss polished and corrosion-resistant surfaces. The quality of these weights exceeds the requirements of the OIML R111-1 International Recommendation. Sartorius Reference Line weights have only positive deviations from the nominal mass value*.

    * Valid at the time of delivery and taking into account the positive measuring uncertainty value