Skip to content Skip to navigation menu

Arium® 613L Reverse Osmosis System

Arium® 613L reverse osmosis systems produce up to 300 l/hr for general laboratory applications with high water consumption, to feed ultrapure laboratory water systems, glass rinsing machines, autoclaves etc.

Item no.:  613L300

Availability:  Discontinued

 

The Arium®613L reverse osmosis (RO) system has been developed for applications requiring large volumes of RO water on demand. Capable of delivering up to 300 l of purified water per hour the Arium® 613L is an efficient, reliable, low maintenance RO system. The efficient RO membranes reduce water wastage and provide excellent product water quality whilst ensuring high retention rates of water impurities. Water storage is simplified by the use of an integrated 100 l tank, and booster pump. Product water can be readily distributed (2 m3/h at 3.7 bar) to several points of use.

  • Advanced filtration characteristics
  • Compact and robust design
  • Tank system
Complete Arium® RO system with distribution pump, 300 L/h, 230 Volt, 50 Hz,including 5 μm prefilter, 6 RO membranes and 100-L tank.

Filtration characteristics

  • High performance Thin-film composite(TFC) RO membranes
  • Prefiltration housing
  • 5 μm particle filter

Compact and robust design

  • High quality components (Grundfos pump, Danfoss valves)
  • Fully assembled control panel (no additional electrical installations)
  • Integrated alarm functions

Tank system

The Arium® 613L reverse osmosis system is capable of delivering 300 l of purified water per hour and the storage is simplified by the use of an integrated 100 l tank. For greater amounts of water the optional tank systems (200l, 600l or 1000l) are a comfortable solution. A distribution pump is integrated in the system and a whole building can be supplied with ASTM type 3 water. The produced water can be used for feeding glassware machines, autoclaves or air humidifiers and also as feed water for ultrapure water systems.
  • Integrated feed water pump provides constant pressure and permeate flow
  • Permeate distribution pump distributes the product water at a speed of 2 m³/h and 3.7 bar to the point of use

Brochure

arium® Water Purification Systems
en 5.3 MB

General Specifications

  • Feed Water Source
    Tap water
  • Maximum Recovery Rate
    40 – 80

Physicochemical Information

  • Rejection Rate of Monovalent Ions
    Up to 98 %
  • Rejection Rate of Polyvalent Ions
    Up to 99 %
  • Rejection rate of dissolved organics (>300 MW)
    > 99 %

Power Requirements

  • Line Voltage
    240 V

Product Information

  • Brand
    Arium®
  • Installation Option
    Benchtop
  • Pack Size
    1
  • Water System Type
    Type 3 Water Systems (Pure / Reverse Osmosis)

Product Water Specifications: Type 1 Ultrapure Water

  • Water Dispensing Flow Rate (Type 1)
    5 L/min
O-ring internal (small)
Item no.
613L-CD004

O-ring external (large)
Item no.
613L-CD003

Piping
Item no.
SB-12-01-0204

Quick lock coupling 10 mm T-piece

Reservoir pump 230V
Item no.
613L-SE023

Overflow connector
Item no.
613L-SG005

Filterhousing 5"
Item no.
613L-SF006

High pressure pump
Item no.
613L-SE015

Flowmeter, permanent
Item no.
613L-SA018

Reservoir pump 230V
Item no.
SB-12-01-0108

1/4" Needle valve 3.3 mm
Item no.
613L-SV011

Controlboard
Item no.
SB-12-01-0101

Blind cap
Item no.
SB-12-01-0266

Vibration absorber
Item no.
613L-SG022

Plastic hose 12mm, 2m long
Item no.
SB-12-01-0217

Pressure vessel of pump
Item no.
613L-SG026

Coupling for high pressure pump

End cap
Item no.
613L-SV034

High pressure motor
Item no.
613L-SE014

Check valve
Item no.
SB-12-01-0111

Hydrophor replacement kit
Item no.
SB-12-01-0109

Plastic connector (Flowmeter)

Magnetlc valve 1/2"
Item no.
613L-SV008

Quick lock coupling 10x1/4", Base

Rubber washer for coupling
Item no.
613L-SA017

1/4" needle valve 3.0 mm
Item no.
613L-SV010

Plastic hose 10mm, 2m long
Item no.
613L-SV036

Manometer 0-40 bar
Item no.
613L-SM009

Cable for niveau bar
Item no.
613L-SE021

Bridge assembly
Item no.
SB-12-01-0282

Conductivity meter incl. Sensor
Item no.
613L-AE002 Discontinued

Capacitor 16µF (high pressure motor)

Controlboard
Item no.
613L-SE030

Control system compl.
Item no.
613L-SE029

Pressure controller type Danfoss CS

rail with Nylon rollers
Item no.
613L-SF003

Push-in fitting, 12 mm elbow
Item no.
SB-12-01-0214

Pressure vessel plastic, 0,5L
Item no.
SB-12-01-0107

Niveau bar No. 3
Item no.
613L-SE020

Gasket for overflow nozzle
Item no.
SB-12-01-0213

Pressure tube
Item no.
613L-SG031

Push-in fitting, 12 mm x 1/4", base

½" x 12 mm elbow
Item no.
SB-12-01-0215

Start-up kit für 613L
Item no.
6750-25

U-bolt
Item no.
613L-SG032

Pressure conroller 0,5 bar
Item no.
613L-SE007

Quick lock coupling 10 mm angle