Skip to content Skip to navigation menu

Polyethersulfone Membrane Filters / Type 15407

Polyethersulfone membrane filters are hydrophilic, have high flow rates, a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

Item no.:  15407--50----MIN

Price:  $180.00

Availability (ex works):  For more information please log in

They are therefore recommended for the filtration of aqueous solutions as well for protein filtration. Furthermore, the low level of extractables makes them suitable for environmental analysis.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Applications

  • Application
    • Filtration of Aqueous Solutions
    • Solvent Filtration-mixtures
  • Area of Application
    • Sterile Filtration
    • Clarification
    • Pharmaceuticals Filtration

Dimensions

  • Filter Diameter
    ⌀ 50 mm
  • Membrane Thickness
    150 µm

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Bubble Point
    3.5 bar
  • Burst Pressure
    > 0.5 bar
  • Grade
    15407
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    25 mL/min/cm²/bar (Water)
  • Membrane Color | Grid Color
    white (w/o grid)

Sterility

  • Delivery Condition
    Non-Sterile

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C
    • Gamma radiation 25 kGy
    • Ethylene oxide

Customers Also Purchased

Glass Vacuum Filtration Device, 47/50 mm

Glass Vacuum Filtration Device, 47/50 mm

Learn More
Glass Vacuum Filtration Device With Flask, 47/50 mm

Glass Vacuum Filtration Device With Flask, 47/50 mm

Learn More
Glass Vacuum Filtration Device, 47/50 mm

Glass Vacuum Filtration Device, 47/50 mm

Learn More
In-Line Polycarbonate Filter Holders, 50 mm

In-Line Polycarbonate Filter Holders, 50 mm

Learn More