Glass Microfiber Filters / Grade MGB
Choose your Glass Microfiber Filters without Binder
Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.
Applications
-
Application
-
Liquid Filtration
-
Prefiltration
- Clarification
-
Liquid Filtration
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 47 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time500 mL/min
-
GradeMGB
-
Membrane Color | Grid Colorwhite (w/o grid)
-
Thickness0.66 mm
Materials of Construction
-
Filter MaterialGlass Microfibers, binder-free
-
Membrane MaterialN/A
Physicochemical Information
-
Penetration DOP 0.3 µm< 0.001 %
-
Pore SizeN/A
-
Retention Rate1 µm
-
Thermal Stability500 °C
-
WettabilityHydrophilic
Product Information
-
Filter TypeGlass Microfiber Filters without Binder
-
Pack Size50
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight145 g/m²