Vivaflow® 50 Complete System, 115v
Complete set of accessories for the Vivaflow® 50 with a 115 V pump
Comprises: Pump (115 V), Easy Load pump head (size 16), tubing, 500 ml sample| diafiltration reservoir, module stand, pressure indicator, T-connectors, series interconnectors
Item no.: VFS504
Price: $2,080.00
Choose your Equipment and Accessories for Vivaflow® TFF Cassettes
Vivaflow® 50 is a disposable and ready-to-use crossflow cassette for filtration and concentration of samples from 100 ml to 3 l. The membrane surface per device is 50 cm². One pack contains two devices and comes with all necessary accessories for running two devices with a laboratory pump and a size 16 pump head. For speeding up the concentration and increasing the volume throughput, six cassettes can be connected.
Optimally suited for applications like cell culture supernatant concentration, virus concentration and water concentration e.g. in fish breading facilities, this economical product offers a standard of ease of use, reliability and flexibility unrivalled by any laboratory filtration system in the market. The thin-channel, flip-flow recirculation path of the modules provides high crossflow velocities with minimum pump speed requirements. A single 50 cm² module typically reduces 500 ml to 15 ml in less than 50 min. Nearly total recovery of the concentrate is achieved with a single rinse. Up to six of the unique interlocking modules can be connected for easy scale up resulting in a capacity of several liters. Vivaflow® 50 is intended for single use. All accessories for sample concentration, except a peristaltic pump with a pump head for size 16 tubing, are included in the package. A 500 ml sealed diafiltration reservoir can be added to the system for rapid and convenient buffer exchange.
Pump(115V), Pump head (size 16), tubing, 500ml sample/diafiltration reservoir
Equipment required
The standard Vivaflow® 50 package comes with two cassettes, tubing, flow restrictor, one series interconnector and high pressure pump tubing. All you need is a peristaltic pump with a pump head capable of handling 6.4 mm OD tubing (size 16).
Running more than two Vivaflow® 50 devices in parallel and series
For speeding up the concentration, as many as six Vivaflow® 50 cassettes can easily be connected using 2 T-connectors for connecting 2 Vivaflow® cassettes at the inlet and at the outlet and series interconnectors for connecting the devices inbetween. A pressure indicator needs to be built in the inlet for optimal control.
- High flow rate and recovery
- Clear housing for process monitoring
- Ready to use single cassettes
- Easy set up of multiple cassettes
- Economical and disposable product
Unique in its performance
A single 50cm² module will typically reduce 500 ml to less than 15 ml in under 50 minutes. Less than 10 ml minimum system recirculation for highest concentrations. Less than 1.5 ml non recoverable hold up volume. Near total recoveries achievable with a single 10 ml rinse.
Performance Characteristics
Time to concentrate up to 20x (min.) at 3 bar inlet pressure, 20°C | ||||
---|---|---|---|---|
Single device | Three devices | Solute recovery % | ||
250 ml start vol. min. | 1 L start vol. min. | Direct | 10 ml rinse | |
BSA 1.0 mg/ml (66,000 MW) | ||||
5,000 MWCO PES | 34 | 49 | 96 % | > 99 % |
10,000 MWCO PES | 22 | 32 | 94 % | > 99 % |
30,000 MWCO PES | 22 | 32 | 92 % | 99 % |
50,000 MWCO PES | 20 | 29 | 92 % | 98 % |
γ Globulins 1.0 mg/ml | ||||
100,000 MWCO PES | 43 | 62 | 92 % | 98 % |
100,000 MWCO RC | 40 | 58 | 92 % | 98 % |
Yeast 1.0 mg/ml (S.Cerevisiae) | ||||
0.2 μm PES | 33 | 47 | 92 % | 98 % |
Catalog
Datasheet
User Manual
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantYes
-
CertificationNone
-
Electrical / Battery itemYes
Materials of Construction
-
Flow ChannelTPX (PMP)
-
Flow RestrictorPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane SupportTPX (PMP)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure3 bar (44 psi)
Power Requirements
-
Line Voltage115 V
Product Information
-
BrandVivaflow® 50
Series Interconnectors (6 pieces)
Series interconnectors for running up to six Vivaflow® 50 units in parallel
T Connectors for Vivaflow® 50 (2 pieces)
T connectors for running 2 stacks of Vivaflow® 50
Flow restrictor 0.6 mm (6 pieces)
Flow restrictors 6 x 0.6 pink to be used with the Vivaflow® systems
Tubing Set for Vivaflow® 50
Comprises: 2 x 1 m size 16 PVC tubing with inlet fittings, 2 x 50 cm size 16 PVC tubing with 0.6 mm flow restrictors, 1 x series interconnector