Choose your Culture Media Bottles and Tubes configuration
Jus de Tomate (Tomato Juice) Agar Media in 20 ml tubes, 50 tubes per box
- Time- and cost-saving
- Compliance with international standards and references
- Consistent quality
The traditional culture media for microorganisms is agar media . The media are available in two formats. Agar media in tubes are for pouring agar plates. The content of one tube is sufficient for two 90 mm or three 60 mm petri dishes. Agar media in bottles are the cost-effective alternative for casting plates.
Brochure
Mikrobiologische Untersuchungen von Lebensmitteln, Getränken, Trinkwasser und pharmazeutischen Produkten
Microbiological Testing of Foods, Beverages, Drinking Water and Pharmaceuticals
宣传手册:微生物质量控制产品精简目录
Applications
-
ApplicationMicrobial Enumeration
-
MarketFood & Beverage
Biological Information
-
Target MicroorganismLeuconostoc oenos and wine spoiling
Compliance Information
-
Animal ComponentsYes
-
Electrical / Battery itemNo
Product Information
-
Media FormatAgar
-
Pack Size50
-
Package TypeBottles and Tubes
-
Packaging20 ml Tubes
-
Primary Product TypeCulture Media
Specifications
-
Culture MediaJus de Tomate (Tomato Juice)