Skip to content Skip to navigation menu

Agar Media

Agar media for colony counting by the membrane filtration method or via direct incubation.

Item no.:  14138----------K

Availability:  On Request

Wort Agar Media in 20 ml tubes, 50 tubes per box

  • Time- and cost-saving
  • Compliance with international standards and references
  • Consistent quality

The traditional culture media for microorganisms is agar media . The media are available in two formats. Agar media in tubes are for pouring agar plates. The content of one tube is sufficient for two 90 mm or three 60 mm petri dishes. Agar media in bottles are the cost-effective alternative for casting plates.

Brochure

宣传手册:微生物质量控制产品精简目录
zh 2.4 MB
Mikrobiologische Untersuchungen von Lebensmitteln, Getränken, Trinkwasser und pharmazeutischen Produkten
de 6.8 MB
Microbiological Testing of Foods, Beverages, Drinking Water and Pharmaceuticals
en 6.9 MB

Product properties

  • Media Format
    Agar
  • Primary Product Type
    Culture Media
  • Target Microorganism
    Yeasts and molds
  • Pack Size
    50
  • Package Type
    Bottles and Tubes
  • Packaging
    20 ml Tubes

Technical attributes

  • Animal Components
    Yes
  • Electrical / Battery item
    No
  • Application
    Microbial Enumeration
  • Market
    Food & Beverage
  • Culture Media
    Wort
Petri Dishes
Petri Dishes
Item no.: 14311--90------N
Price: $46.00
Learn more

Customers Also Purchased

Petri Dishes

Petri Dishes

Learn More
Petri Dishes

Petri Dishes

Learn More
Incubator, 100-240V, 50/60Hz, 18 Litre

Incubator, 100-240V, 50/60Hz, 18 Litre

Learn More