Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (95)

  • Gridded Membrane Nutrient Pad Sets - Microsart®
  • Nutrient Pad Sets
  • Nutrient Pad Sets, Dehydrated Media Pads in Standard TTC Media and 0.45µm gridded Membrane Filter
  • Orange Serum Nutrient Pad Set, pH 5.5
    Pieces
    100
    Item no.
    14094--50----RDN
    Culture Media
    Orange Serum (pH 5.5)
    Target Microorganism
    Total count of acid-tolerant microorganisms
    Filter Diameter
    ⌀ 50 mm

    $236.00

  • NPS for Microsart® e.motion Dispenser
    Item no.
    14074--50----RDN Discontinued
    Culture Media
    Chapman
    Target Microorganism
    Staphylococci, Staph. aureus
    Filter Diameter
    ⌀ 50 mm
  • Medium Azide Nutrient Pad Set
    Pieces
    100
    Item no.
    14051--50----RDN
    Culture Media
    Azide, KF Strep
    Sample Type
    Water (General Quality), Waste Water, Beverage, Food, Raw Materials, Other Products
    Target Microorganism
    Enterococci
    Package Type
    Dispenser Ready Dishes

    $236.00

  • Cetrimide NPS & gridded MF, 0.45µm
    Pieces
    100
    Item no.
    14075--50------N
    Culture Media
    Cetrimide
    Sample Type
    Water (General Quality), Waste Water, Beverage, Food, Raw Materials, Cosmetics, Pharmaceuticals, Other Products
    Target Microorganism
    Pseudomonas aeruginosa
    Package Type
    Individually Packed Dishes

    $236.00

  • Standard TTC NPS & gridded MF, 0.45µm
    Pieces
    100
    Item no.
    14055--50------N
    Culture Media
    Standard TTC
    Sample Type
    Fruit Juice, Raw Materials, Water (General Quality), Soft drinks, Concentrates, Sugar, Sugar Products, Beverage, Other Products
    Target Microorganism
    Total count
    Package Type
    Individually Packed Dishes

    $236.00

  • Endo NPS & gridded MF, 0.45µm High Flow
    Pieces
    100
    Item no.
    14053--50------N
    Culture Media
    Endo
    Sample Type
    Soft drinks, Concentrates, Beverage, Water (General Quality), Waste Water, Raw Materials, Other Products
    Target Microorganism
    E. coli and coliforms
    Package Type
    Individually Packed Dishes

    $236.00

  • Weman NPS & gridded MF, 0.45µm
    Pieces
    100
    Item no.
    14065--50------N
    Culture Media
    Weman
    Sample Type
    Sugar, Sugar Products, Soft drinks, Concentrates, Other Products
    Target Microorganism
    Mesophilic slime-forming bacteria
    Package Type
    Individually Packed Dishes

    $275.00

  • R2A NPS & gridded MF, 0.45µm
    Pieces
    100
    Item no.
    14084--47------N
    Culture Media
    R2A
    Sample Type
    Water (Pharma Applications), Water (General Quality), Waste Water, Other Products
    Target Microorganism
    Total count
    Package Type
    Individually Packed Dishes

    $236.00

  • TGE NPS & gridded MF, 0.45µm
    Pieces
    100
    Item no.
    14076--50------N
    Culture Media
    TGE / Tryptone Glucose Extract
    Sample Type
    Fruit Juice, Raw Materials, Water (General Quality), Soft drinks, Concentrates, Sugar, Sugar Products, Beverage, Other Products
    Target Microorganism
    Total count
    Package Type
    Individually Packed Dishes

    $230.00

  • Lysine NPS & gridded MF, 0.65µm
    Pieces
    100
    Item no.
    14061--47------N
    Culture Media
    Lysine
    Sample Type
    Beer, Other Products
    Target Microorganism
    Wild yeasts
    Package Type
    Individually Packed Dishes

    $236.00

  • Yeast Extract NPS & gridded MF, 0.45µm
    Pieces
    100
    Item no.
    14090--47------N
    Culture Media
    Yeast Extract
    Sample Type
    Water (General Quality), Other Products
    Target Microorganism
    Total count
    Package Type
    Individually Packed Dishes

    $230.00

  • WL Nutrient NPS & gridded MF, 0.45µm
    Pieces
    100
    Item no.
    14089--47------N
    Culture Media
    Wallerstein Nutrient / WL Nutrient
    Sample Type
    Beer, Wine, Beverage, Soft drinks, Concentrates, Fruit Juice, Other Products
    Target Microorganism
    Yeasts, molds and bacteria
    Package Type
    Individually Packed Dishes

    $236.00

  • Results per page: | |

    Sartorius Nutrient Pad Sets have been used successfully in the membrane filter method for more than 30 years. Practical and easy to handle, Nutrient Pads reduce labor and simplify many microbiological testing procedures. Microorganisms require the appropriate culture media for optimal growth. Nutrient Pad Sets are sterile, dehydrated culture media. Once they are moistened with 3.0 – 3.5 ml of sterile and demineralized (or pure ) water they are ready-to-use immediately. The level of moisture is optimal when an excess ring of water surrounding the NPS is visible.

    The standard NPS box contains 100 sterile Nutrient Pads, each of which is individually inserted in a petri dish and sterilized. Ten each of these petri dishes are sealed in an aluminum bag. This special packaging in bags protects the sensitive formula constituents of the Nutrient Pad during transport and storage from fluctuations in humidity and temperature. As a result, it guarantees the high quality of our NPS throughout their entire shelf life up to 24 months. This makes the Sartorius Nutrient Pads Sets unique: No other ready-to-use culture media around the globe assures such consistently high quality and reproducible results up to 24 months.

    Compliance with International Standards: Currently, Sartorius offers more than 30 different Nutrient Pad Set types to meet the diverse requirements of microbiological analysis. Aside from the European drinking water directive, they comply with other international regulations and recommendations: international pharmacopoeias, DIN and ISO standards, the American Standards for Water and Foods, mineral water regulations, brewery guidelines, such as MEBAC or EBC, and recommendations of the food industry, such as LMBG, NCA and ICUMSA, etc.

    Includes Membrane Filters: All Nutrient Pad Set types are supplied with the appropriate membrane filters, which are also individually sterile packaged. Nutrient Pad Sets are also available with Microsart® e.motion Membrane Filters which are specially designed for the Microsart® e.motion Dispenser and can be conveniently inserted. The membrane filters are then automatically removed from their sterile package. All membrane filters, tailored to meet the special requirements of microbial detection, are available with 47 or 50 mm diameter.

    • Trouble-free storage up to 24 month
    • Compliance with international standards and references
    • Validation guide available
    • Highly versatile -multiple applications
    • Economical – no time consuming and labor intensive preparation of nutrient media (sterilization, cleaning etc.)
    • Easy handling – no need for comprehensive microbiological testing equipment