Lab Filtration Accessories

Lab Filtration Accessories

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (8)

  • Vivapore® Solvent Absorption Concentrator Accessories
  • Vacuum tube for MultiStation
    Piece
    1
    Item no.
    1ZA---0007

    $15.50

    Vacuum tube for MultiStation

    Material: silicone
    Outer diameter: 15 mm
    Inner diameter: 7 mm
    Length: 200 mm

  • Tubing set for Sartolab® P20, Luer-Lock
    Piece
    1
    Item no.
    6988094
    Brand
    Sartolab® P20

    $55.80

  • Integrity test holder for Sartolab® P20
    Piece
    1
    Item no.
    18099
    Brand
    Sartolab®
    Materials of Construction
    Stainless steel housing and silicone gaskets
    Housing Material
    Stainless steel

    $454.00

  • Luer Female to UNF 10-32 Female Adapters, 2 pc
    Item no.
    1ZA---0005
    Brand
    Sartobind® Lab
    Application
    FPLC
    Materials of Construction
    PEEK
    Maximum Operating Pressure
    0.6 MPa

    $57.20

  • Claristep® Tray
    Piece
    1
    Item no.
    17C--S1
    Brand
    Claristep®
    Application Area
    Analytical sample preparation
    Application
    HPLC, LCMS, ICPMS, Cell Removal / Harvest, Clarification
    Extractables
    HPLC certified

    $95.00

  • Claristep® Station
    Piece
    1
    Item no.
    17C--M8
    Brand
    Claristep®
    Application Area
    Analytical sample preparation
    Application
    HPLC, LCMS, ICPMS, Cell Removal / Harvest, Clarification
    Housing Material
    Polypropylene-based multipolymer plus embedded metal plates

    $380.00

  • Lab Filtration Accessories