Paint Mixing Accessories

Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (32)

  • Wall and Table Bracket - TopMix2.Touch
  • Touch Pen - TopMix2.Touch
  • In-Use Cover - PMA.HD Weighing Pan
  • Ex-Link Converter - PMA.Vision
  • Ex-Link Converter - PMA.Evolution
  • PMA.Vision Power Supply
  • RS232 data communications cable
    Item no.
    YCC01-0041M3

    $47.00

    RS232 data communications cable to connect TopMix or EcoMix to a PMA scale, cable length 3 m (~10 ft.)

  • Adjustment set for moisture analyzer
    Item no.
    YTM01MA Discontinued

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • Video cable DVI-D (3 m)
    Item no.
    YCC01-0050M3

    $45.80

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • RS232 data communications cable to connect a PMA.Power or PMA.Quality, cable length 2 m (~6 ft.), 9-9 pin - not for use in zone 1 (Class I, Div 1) hazardous areas!
  • Video cable DVI-A/VGA (3m)
    Item no.
    YCC01-0051M3
    Cable Length
    approx. 3 m

    $45.80

  • Power supply outside hazardous area, USA

    $2,560.00

    Explosion-protected power supply, 110 V, for use in USA, for installation outside the hazardous area.

  • In-use dust cover for TopMix2.Touch display unit

    $53.50

    In-use dust cover for TopMix2.Touch display unit

  • Safe Area Power supply,220-240V,EU(excl. UK)

    Explosion-protected power supply, for EU (without UK),
    installation outside hazardous areas/locations
    ATEX-konform:

    II (2) G (Eex ib) II C (220-240V)

  • In-use cover for PMA.HD column (set of 10)
    Piece
    1
    Item no.
    YDC04PMA-CO10

    $53.50

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.

  • Results per page: | |

    Paint Mixing Accessories