Discontinued Balances

Discontinued Balances

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (157)

  • Sartorius Gem Plus
    Item no.
    GP603S Discontinued

    Discontinued Balances

  • M-pact Analytical balance
    Item no.
    AX224 Discontinued

    Discontinued Balances

  • M-power Analytical balance
    Item no.
    AZ64 Discontinued

    Discontinued Balances

  • M-power Precision Balance
    Item no.
    AZ4101 Discontinued

    Discontinued Balances

  • M-power Precision Balance
    Item no.
    AZ313 Discontinued
    Display
    Liquid-crystal display, black and white
    Maximum Weighing Capacity
    310 g
    Repeatability
    ± 0.003 g
    Scale Interval
    1 mg
  • Electronic analytical balance
    Item no.
    BS124S Discontinued

    Discontinued Balances

  • Electronic Carat Scale
    Item no.
    GC1603P Discontinued

    Discontinued Balances

  • Precision balance
    Item no.
    CP6201 Discontinued

    Discontinued Balances

  • Electronic balance TP-12
    Item no.
    TP-12 Discontinued

    Discontinued Balances

  • Sartorius Gold
    Item no.
    GP6100-G Discontinued

    Discontinued Balances

  • Carat scale range: 0,001 - 605ct
    Item no.
    BTC603 Discontinued

    Discontinued Balances

  • Precision balance
    Item no.
    LE1003S Discontinued

    Discontinued Balances

  • Gold Scale - range 0,01 ... 3.200g
    Item no.
    GW3202 Discontinued

    Discontinued Balances

  • Verified Gold Scale - 0,01 ... 3.200g
    Item no.
    GW3202-0CEDS Discontinued

    Discontinued Balances

  • Micro balance
    Item no.
    ME5 Discontinued

    Discontinued Balances

  • Results per page: | |

    Discontinued Balances